FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.
This picture is about CA-W233.

CA-W233, Wall Mount With Junction Box for Fixed & Motorized Turrets & Mini PTZ

#186534
#186534

Wall Mount Durable Aluminum

32,00 € (Excl. VAT)
FS P/N: CA-W233
38,08 € (Incl. VAT)
FS P/N: CA-W233
1 Sold
0 Review
0 Question
9 in Transit, Get it by 04 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-W233, Convenient Wall Mount Frame

Securely install your compatible FS cameras onto a wall anywhere around inside or outside your home with the wall mounting bracket. Compatible with certain FS security cameras, it is designed to blend in with the aesthetics of your home or business while granting you easy access for troubleshooting or upgrades.

Specifications
Application
wall installation for fixed dome cameras(Extra back outlet)
Dimensions(L × W × H)
125mm*125mm*233mm (4.92” x4.92”x9.17”)
Weight
0.98kg(2.16lb)
Material
Aluminium alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Durable Aluminum Construction

Aluminum alloy material, waterproof and dustproof, effectively resisting various harsh weather conditions, ensuring the safe power supply of internal equipment.

Enhance Installation Flexibility with Great Compatibility
Specifications

CA-W233, Convenient Wall Mount Frame

Securely install your compatible FS cameras onto a wall anywhere around inside or outside your home with the wall mounting bracket. Compatible with certain FS security cameras, it is designed to blend in with the aesthetics of your home or business while granting you easy access for troubleshooting or upgrades.

Specifications
Application
wall installation for fixed dome cameras(Extra back outlet)
Dimensions(L × W × H)
125mm*125mm*233mm (4.92” x4.92”x9.17”)
Weight
0.98kg(2.16lb)
Material
Aluminium alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Durable Aluminum Construction

Aluminum alloy material, waterproof and dustproof, effectively resisting various harsh weather conditions, ensuring the safe power supply of internal equipment.

Enhance Installation Flexibility with Great Compatibility

Questions & Answers

Customer Reviews

Resources

32,00 € (Excl. VAT)

38,08 € (Incl. VAT)

9 in Transit