FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.
This picture is about KVM-160219IP.

Customized 16-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LED and IP Remote Access, 16 Interface Modules Included

#186313
#186313

16-Port 2 Users IP Remote Access 1280×1024

1.398,00 € (Excl. VAT)
FS P/N: KVM-160219IP
1.663,62 € (Incl. VAT)
FS P/N: KVM-160219IP
14 Sold
14 Reviews
19 Questions
Keyboard Language Type:
English
1 in DE Warehouse, Get it by 21 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

16-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LCD and IP Remote Access

KVM-160219IP provides you with a rack-mounted keyboard, LCD and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 16 computers/servers. It supports access to computers or servers equipped with Windows、Linux、Unix、Mac operating systems. And the remote device should be worked on a Windows system. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
16 × RJ45 port
Console Port
USB, VGA
Users
2(1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Power Consumption
25W
IP Remote Access
Yes
Material
Metal
Dimension(W×D×H)
17.6" × 23.8" × 1.67" (448 × 605 × 42.5mm)
Port Control
Button, UI, Web, Hotkeys
Operating Temperature
0~50℃
Storage Temperature
-20~60℃
Weight
29.54lbs (13.4kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
KVM Client Remote Management
View products
Browser Remote Management
View products
Connected to Server
View products

Features

Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

16-port KVM Switch Simplifies IT Work
This KVM switch can control 128 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 16 USB KVMs, streamlining a growing or expanding server operation.- UI, Button and Keyboard.
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
IP Remote Access for Fewer Trips to the Server Room
ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.
Windows OS
KVM_Clients software or Web
Matrix KVM
Local and remote simultaneous access
Hardware Encryption, Safe and Secure

Support multiple hardware encryption methods (AES/DES/3DES), providing hardware guarantees for enterprise information security.

Specifications

16-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LCD and IP Remote Access

KVM-160219IP provides you with a rack-mounted keyboard, LCD and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 16 computers/servers. It supports access to computers or servers equipped with Windows、Linux、Unix、Mac operating systems. And the remote device should be worked on a Windows system. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
16 × RJ45 port
Console Port
USB, VGA
Users
2(1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Power Consumption
25W
IP Remote Access
Yes
Material
Metal
Dimension(W×D×H)
17.6" × 23.8" × 1.67" (448 × 605 × 42.5mm)
Port Control
Button, UI, Web, Hotkeys
Operating Temperature
0~50℃
Storage Temperature
-20~60℃
Weight
29.54lbs (13.4kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
KVM Client Remote Management
View products
Browser Remote Management
View products
Connected to Server
View products
Features
Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

16-port KVM Switch Simplifies IT Work
This KVM switch can control 128 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 16 USB KVMs, streamlining a growing or expanding server operation.- UI, Button and Keyboard.
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
IP Remote Access for Fewer Trips to the Server Room
ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.
Windows OS
KVM_Clients software or Web
Matrix KVM
Local and remote simultaneous access
Hardware Encryption, Safe and Secure

Support multiple hardware encryption methods (AES/DES/3DES), providing hardware guarantees for enterprise information security.

Questions & Answers

Customer Reviews

Resources

1.398,00 € (Excl. VAT)

1.663,62 € (Incl. VAT)

1 in DE Warehouse