FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about KVM-080217IP.
01:33
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.
This picture is about KVM-080217IP.

Customized 8-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" Full HD 1080P LCD and IP Remote Access, 8 Interface Modules Included

#186312
#186312

8-Port 2 Users IP Remote Access 1920×1080

1.298,00 € (Excl. VAT)
FS P/N: KVM-080217IP
1.544,62 € (Incl. VAT)
FS P/N: KVM-080217IP
14 Sold
17 Reviews
22 Questions
Keyboard Language Type:
English
4 in DE Warehouse, Get it by May 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

8-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" LCD and IP Remote Access

KVM-080217IP provides you with a rack-mounted keyboard, LCD and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu operating systems. And the remote device should be worked on a Windows system. Flexible enough to meet the needs of any applications in the Financial, Data Center, Education and Healthcare. 

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
8 x RJ45 port
Console Port
USB, VGA
Users
2 (1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1920x1080@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Material
Metal
IP Remote Access
Yes
Power Consumption
23W
Dimension(W×D×H)
17.64" x 20.69" x 1.67" (448 x 560 x 42.5mm)
Port Control
Buttons, UI, Web, Hotkey
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Weight
28.66lbs (11.7kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
KVM Client Remote Management
View products
Browser Remote Management
View products
Connected to Server
View products

Features

Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

IP Remote Access for Fewer Trips to the Server Room
ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.
Windows OS
KVM_Clients software or Web
Matrix KVM
Local and remote simultaneous access
Hardware Encryption, Safe and Secure

Support multiple hardware encryption methods (AES/DES/3DES), providing hardware guarantees for enterprise information security.

8-port KVM Switch Simplifies IT Work
This KVM switch can control 64 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 8 USB KVMs, streamlining a growing or expanding server operation.
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
Server Port
8x RJ45 Port
16x RJ45 Port
16x RJ45 Port
Screen
17" LCD
17" LCD
19" LCD
Power Consumption
23W
25W
25W
Input Voltage
AC 100-240V
AC 100-240V
AC 100-240V
Video Resolution
1920 x 1080@60Hz
1920 x 1080@60Hz
1280 x 1024@60
Port Control
Buttons, UI, Web, Hotkey
Buttons, UI, Web, Hotkey
Buttons, UI, Web, Hotkey
IP Remote Access
yesyesyes
BRC Broadcast
yesyesyes
Matrix KVM
yesyesyes
AES/DES/3DES
yesyesyes
Specifications

8-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" LCD and IP Remote Access

KVM-080217IP provides you with a rack-mounted keyboard, LCD and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu operating systems. And the remote device should be worked on a Windows system. Flexible enough to meet the needs of any applications in the Financial, Data Center, Education and Healthcare. 

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
8 x RJ45 port
Console Port
USB, VGA
Users
2 (1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1920x1080@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Material
Metal
IP Remote Access
Yes
Power Consumption
23W
Dimension(W×D×H)
17.64" x 20.69" x 1.67" (448 x 560 x 42.5mm)
Port Control
Buttons, UI, Web, Hotkey
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Weight
28.66lbs (11.7kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
KVM Client Remote Management
View products
Browser Remote Management
View products
Connected to Server
View products
Features
Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

IP Remote Access for Fewer Trips to the Server Room
ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.
Windows OS
KVM_Clients software or Web
Matrix KVM
Local and remote simultaneous access
Hardware Encryption, Safe and Secure

Support multiple hardware encryption methods (AES/DES/3DES), providing hardware guarantees for enterprise information security.

8-port KVM Switch Simplifies IT Work
This KVM switch can control 64 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 8 USB KVMs, streamlining a growing or expanding server operation.
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
Server Port
8x RJ45 Port
16x RJ45 Port
16x RJ45 Port
Screen
17" LCD
17" LCD
19" LCD
Power Consumption
23W
25W
25W
Input Voltage
AC 100-240V
AC 100-240V
AC 100-240V
Video Resolution
1920 x 1080@60Hz
1920 x 1080@60Hz
1280 x 1024@60
Port Control
Buttons, UI, Web, Hotkey
Buttons, UI, Web, Hotkey
Buttons, UI, Web, Hotkey
IP Remote Access
yesyesyes
BRC Broadcast
yesyesyes
Matrix KVM
yesyesyes
AES/DES/3DES
yesyesyes

Questions & Answers

Customer Reviews

Resources

1.298,00 € (Excl. VAT)

1.544,62 € (Incl. VAT)

4 in DE Warehouse