FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.
This picture is about KVM-160217IP.

Customized 16-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" Full HD 1080P LCD and IP Remote Access, 16 Interface Modules Included

#186311
#186311

16-Port 2 Users IP Remote Access 1920×1080

1.663,62 € (Incl. VAT)
FS P/N: KVM-160217IP
18 Sold
18 Reviews
21 Questions
Keyboard Language Type:
English
Pre-order, Ship by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
2-Year Warranty

16-Port x2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 17" LCD and IP Remote Access

KVM-160217IP provides you with a rack-mounted keyboard, LCD and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 16 computers/servers.It supports access to computers or servers equipped with Windows, Linux, Unix, Mac, Solaris (Sun), Redhat and Ubuntu operating systems. And the remote device should be worked on a Windows system.Flexible enough to meet the needs of any applications in the Financial, Data Center, Education and Healthcare.
Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
16 x RJ45 port
Console Port
USB, VGA
Users
2 (1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1920 x 1080@60Hz
Input Voltage
AC 100-240V
Max Connection
16
Power Consumption
25W
IP Remote Access
Yes
Material
Metal
Port Control
Buttons, UI, Web, Hotkey
Dimension(W×D×H)
17.64" x 20.69" x 1.67" (448 x 560 x 42.5mm)
Operating Temperature
0 to 50℃
Storage Temperature
-20 to 60℃
Weight
28.66lbs (11.7kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Built-to Last - MTBF 50,000 Hours

Using SECC material, two high-temperature baking processes and multi-pass paint tests. With industrial-grade electronic components, the MTBF is more than 50,000 hours.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

Pull-out rails come with locking part which is easy to use and saves space

The comfortable handle helps to push-in and pull-out the KVM easily

The security lock keeps the KVM from being opening and being damaged easily

16-port KVM Switch Simplifies IT Work
This KVM switch can control 128 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 16 USB KVMs, streamlining a growing or expanding server operation.- UI, Button and Keyboard
UI, Button and Keyboard
BRC Broadcast
Auto Scan Mode
IP Remote Access for Fewer Trips to the Server Room
ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.
Windows OS
KVM_Clients software or Web
Matrix KVM
Local and remote simultaneous access
Hardware Encryption, Safe and Secure

Support multiple hardware encryption methods (AES/DES/3DES), providing hardware guarantees for enterprise information security.

Questions & Answers
Ask a question
All (21)Accessories (3)Keyboard (3)Remote Manage (3)Function (2)Operational Use (2)Application (1)Cable Connection (1)Configuration (1)Management (1)Product Recommendation (1)Remote Configuration (1)Warranty (1)Web Interface (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
17
1
0
0
0

T***r

United Arab Emirates

December 30, 2022
5.0
I am really happy and very satisfied with your customer service. Thank you so much :) No wonder people on reddit recommended FS.com. I will be in touch again soon, happy new year in advance.
Verified Purchase
Helpful 1
Comment 0

H***d

Malaysia

July 18, 2022
5.0
I am pleased with this purchase. It's exactly as advertised, installable by one person, easy to install, wire, and operate. LCD is quality, drawer slides are also of quality, and it handles flipping between different resolutions across the connected servers easily and quickly. The fact that it comes with all the necessary cables is huge.
Verified Purchase
Helpful 3
Comment 0

A***y

United States

June 28, 2022
5.0
Great basic rack console. Single input - works well when you need a single input or you're using with another KVM. once installed in the rack, it was stable and solid.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed