FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.
This picture is about 5EIM-S.

Cat5e Keystone RJ45 Coupler, Shielded, Female to Female Insert Inline Coupler (12pcs/Pack)

#185883
#185883

1GBase-T 22-32AWG Cable

25,00 € (Excl. VAT)
FS P/N: 5EIM-S
29,75 € (Incl. VAT)
FS P/N: 5EIM-S
11 Sold
3 Reviews
0 Question
9 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Cat5e RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat5e cables to create one longer cable.

Specifications
Product Type
Cat5e Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

RJ45 Coupler Module - Superior Construction for Superior Performance

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Versatile Installation

The Cat5e Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Ideal for 10G Ethernet Connections

With high speeds of data rate and easy installation, the Cat6a Keystone Couplers are ideal for data centers, premise wiring, telecommunications, such as media centers and office conference rooms.

Specifications

Cat5e RJ45 (8P8C) Coupler Keystone Insert Module, STP

Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat5e cables to create one longer cable.

Specifications
Product Type
Cat5e Coupler Module
Color
Metal Silver
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Shielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
RJ45 Coupler Module - Superior Construction for Superior Performance

50 Microinches Gold-Plated

Contacts for durability and a long life.

Protective Shielded Housing

Pure copper metarial, ensure clean and clear transmissions.

Buckle Design

Easy plug and play, safer to use.

Versatile Installation

The Cat5e Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Ideal for 10G Ethernet Connections

With high speeds of data rate and easy installation, the Cat6a Keystone Couplers are ideal for data centers, premise wiring, telecommunications, such as media centers and office conference rooms.

Questions & Answers

Customer Reviews

25,00 € (Excl. VAT)

29,75 € (Incl. VAT)

9 In Global Warehouse