FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FBPWH.
This picture is about FBPWH.
This picture is about FBPWH.
This picture is about FBPWH.
This picture is about FBPWH.
This picture is about FBPWH.
This picture is about FBPWH.
This picture is about FBPWH.

Blanking Keystone Insert for Faceplate, Toolless, White (20pcs/Pack)

#185432
#185432

ABS Snap-on

5,00 € (Excl. VAT)
FS P/N: FBPWH
5,95 € (Incl. VAT)
FS P/N: FBPWH
105 Sold
0 Review
0 Question
96 In Global Warehouse, Get It By May 16, 2024
5 Back in stock, Recently Get It By Jul 25, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Blanking Keystone Insert for Faceplate, Toolless, White(20pcs/Pack)

FS's Blanking Keystone Jack Insert provides a simple way to disguise unused openings in a keystone jack wall plate for a professional looking installation. These keystone inserts are compatible with Faceplate with standard sized keystone openings including the 1-Port to 6-Port faceplate frame keystone insert. These commercial grade keystone jack inserts are engineered for frequent use and built to last. Re-usable keystone jack inserts can be easily disconnected and relocated when upgrading or redecorating.

Specifications
Product Type
Blanking Keystone Insert
Package
20pcs/Pack
Material
ABS
Color
White
Operation Temperature
-25 to 70°C (-13 to 158°F)
Installation Method
Snap-on
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fits a Standard Opening in a Wall Plate for Keystone Jacks
ABS Material is Durable and Reusable
Prevents Tampering and Covers Up Spare Ports
Disconnected and Repositioned Easily
Provides a Clean and Professional Look

Easily snaps into compatible patch panels and wall plates, and protects unused ports from dirt and damage.

Specifications

Blanking Keystone Insert for Faceplate, Toolless, White(20pcs/Pack)

FS's Blanking Keystone Jack Insert provides a simple way to disguise unused openings in a keystone jack wall plate for a professional looking installation. These keystone inserts are compatible with Faceplate with standard sized keystone openings including the 1-Port to 6-Port faceplate frame keystone insert. These commercial grade keystone jack inserts are engineered for frequent use and built to last. Re-usable keystone jack inserts can be easily disconnected and relocated when upgrading or redecorating.

Specifications
Product Type
Blanking Keystone Insert
Package
20pcs/Pack
Material
ABS
Color
White
Operation Temperature
-25 to 70°C (-13 to 158°F)
Installation Method
Snap-on
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fits a Standard Opening in a Wall Plate for Keystone Jacks
ABS Material is Durable and Reusable
Prevents Tampering and Covers Up Spare Ports
Disconnected and Repositioned Easily
Provides a Clean and Professional Look

Easily snaps into compatible patch panels and wall plates, and protects unused ports from dirt and damage.

Questions & Answers

Customer Reviews

Resources

5,00 € (Excl. VAT)

5,95 € (Incl. VAT)

96 In Global Warehouse