FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XProtect Professional+.
This picture is about XProtect Professional+.

Milestone XProtect Professional+ Device License

#185138
#185138
210,63 € (Incl. VAT)
FS P/N: XProtect Professional+
0 Sold
0 Review
1 Question
In Stock, Get it by 19 Jun, 2024
Project Inquiry

XProtect Professional+, Video Management Software for Medium-sized Business

XProtect Professional+ is IP video management software (VMS) designed for mid-sized businesses, supporting an unrestricted number of cameras, devices and servers. Including multi-layered maps and full alarm management capabilities operators have a complete overview of the entire installation making it the ideal choice for institutions such as schools, retail chains, and production plants.

Note: The licenses are valid only for one year, and an annual subscription fee is required.

Specifications
Type of Deployment
Centrally Managed, Multi-server
System Configuration via MIP SDK and REST API
Support
Maximum Number IP Devices Per Recording Server
Unrestricted
Support for ONVIF & PSIA Compliant Devices
Support
Number of Recording Servers Per System
Unrestricted
Device Integration Through Driver Framework
Support
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Reliable: 24/7 Peace of Mind

XProtect Professional+ is built to give you the most reliable recording engine in the industry while boosting the overall performance of your hardware. Designed by video surveillance experts to provide the market's highest performance you can always count on.

Scalable: Software Built for Today and Tomorrow

With XProtect Professional+ you can scale the system to any size, from small 10-camera systems to systems consisting of hundreds of cameras spread across multiple sites.

Secure: Security You Can Count on

When you want to reduce the security risk of your system and protect it against internal and external security threats in the most optimal way, rest assured that XProtect Professional+ gives you the protection you need.

Customizable: Our Software, Your Solution

Instead of being tied to one company's product offerings, the open platform architecture of XProtect Professional+ gives you the ability to take advantage of an entire industry’s innovation, significantly increasing the value of your surveillance system.

User-friendly: Advanced System, Simple Use

When you need to stay on top of the entire installation so you can respond to incidents quickly XProtect Professional+ provides it all.

Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed