FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

1m (3ft) Arista Networks Compatible 400G QSFP-DD to 4 x 100G QSFP28 Active Direct Attach Copper Breakout Cable

#184339
#184339

≤8.5W 26.5mm Twinax PAM4

2.972,62 € (Incl. VAT)
FS P/N: QDD-400G-4Q4xNAC01
3 Sold
2 Reviews
2 Questions
Pre-order, Ship by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Networks Compatible 400G QSFP-DD to 4x 100G QSFP28 DAC Breakout Cable (1-meter, Active, QSFP-DD to 4x QSFP28, 30AWG)

The Arista Networks compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with SFF-8636, QSFP-DD MSA standards.
QSFP-DD to 4xQSFP28 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from Q-4Q28AC01 to QDD-400G-4Q4xNAC01, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAC01
Vendor Name
FS
Connector Type
QSFP-DD to 4x QSFP28
Max Data Rate
400Gbps
Minimum Bend Radius
26.5mm
Wire AWG
30AWG
Cable Length
1m (3ft)
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤8.5W @QSFP-DD, ≤3.5W @QSFP28

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

P***l

France

June 29, 2023
5.0
Bought these cables for upgrading our data center to 400G. Initially, we were worried about whether these cables would work on our Arista switches. They even did a compatibility test on these cables and provided a report for us. These DACs worked and fitted perfectly on our devices. Very stable connection. Five stars!
Verified Purchase
Helpful 0
Comment 0

N***s

France

June 13, 2023
5.0
I always have an excellent shopping experience at FS. My account manager always replied to me in a good manner and the package arrived with no signs of damage. Worked perfectly on my switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed