FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.
This picture is about GSFP-43-20B+L-I.

Customized GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#183842
#183842

DFB <1.5W 2.5G/1.25G SC/APC

58,31 € (Incl. VAT)
FS P/N: GSFP-43-20B+L-I
0 Sold
2 Reviews
2 Questions
Compatible Brands:
NOKIA
Device Number:
Pre-order, Ship by 25 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2.488G-TX/1.244G-RX GPON OLT Class B+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The GPON OLT 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.

Specifications
Part Number
GSFP-43-20B+L-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
1.5~5 dBm
Rx Power
-28~-8dBm
Class
B+
Max Link budget
28dB
Receiver Overload
≤-8dBm
Receiver Sensitivity
≥-28dBm
Power Consumption
<1.5W
Extinction Ratio
8.2dB
Application
FTTx, GPON Access network
Protocols
SFF-8472, ITU-T G.984.2, RoHS
Operating Temperature
-40~85°C (-40~185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
https://resource.fs.com/mall/Custom+Products+Tailored+to+Your+Needs%0Ackfinder/ftp_images/product/20191216152208_830.png
Specifications

2.488G-TX/1.244G-RX GPON OLT Class B+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The GPON OLT 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.

Specifications
Part Number
GSFP-43-20B+L-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
1.5~5 dBm
Rx Power
-28~-8dBm
Class
B+
Max Link budget
28dB
Receiver Overload
≤-8dBm
Receiver Sensitivity
≥-28dBm
Power Consumption
<1.5W
Extinction Ratio
8.2dB
Application
FTTx, GPON Access network
Protocols
SFF-8472, ITU-T G.984.2, RoHS
Operating Temperature
-40~85°C (-40~185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
https://resource.fs.com/mall/Custom+Products+Tailored+to+Your+Needs%0Ackfinder/ftp_images/product/20191216152208_830.png

Questions & Answers

Customer Reviews

Resources

58,31 € (Incl. VAT)

Pre-order