Armored fiber optic cable with built-in metal armor can provide stronger protection from optical fibers than standard fiber optic cables. The rugged armored cables allow optical fiber to be installed in the most hazardous areas, including environments with slight dust, oil, gas, moisture, or even damage-causing rodents and pests.
Click to open expanded view
3m (10ft) LC UPC to LC UPC Duplex OS2 Single Mode Indoor Armored LSZH 3.0mm Fiber Optic Patch Cable
#182473
#182473
11,90 € (Incl. VAT)
FS P/N: AM-OS2LCDX
80 Sold
60 Reviews
0 Question
26 in Global Warehouse, Get it by 19 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange
OS2 9/125 Single Mode LC/UPC to LC/UPC Duplex Indoor Armored Fiber Optic Cable
Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Fiber Count
Duplex
Fiber Grade
G.657.A1
Min. Bend Radius
10/5D (Dynamic/Static)
Cable Diameter
3.0mm
Cable Jacket
LSZH
Fiber Cords Structure
Single Armored, Stainless Steel Tube
Tensile Load
120/225N (Long/Short Term)
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Operating Temperature
-25 to 70°C (-13 to 158℉)
Storage Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can prevent fiber breaking and ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Carrier-grade Cable with Guaranteed Quality
10/5D Min. Bend Radius
The G.657.A1 fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules reach up to 1000 times times insertions lifespan.
120-225N Tensile Strength
The pull-resistant cable prolongs the service life.
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Fiber Count | Duplex / 2 Fibers | Duplex / 2 Fibers | Uniboot / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers | Duplex / 2 Fibers |
Fiber Grade | G.657.A1 | Corning G.657.A1 | Corning G.657.A1 | G.657.A1 | G.657.A2 | Corning G.657.A1 |
Jacket | LSZH | PVC | PVC | PVC | TPU | LSZH |
Cable Diameter | 3.0mm | 2.0mm | 2.0mm | 2.0mm | 4.0mm | 7.0/2.0mm (Outer/Inner) |
Insertion Loss | ≤0.3dB | ≤0.12dB | ≤0.2dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) | -10 to 70°C (14 to 158℉)) | -20 to 70°C (-4 to 158℉) | -40~85°C | -20 to 70°C (-4 to 158℉) |
Application | Indoor, Hazardous Areas | Indoor, High Bandwith and Low-Loss Connections | Indoor, High Density Cabling | Indoor, General Building | Outdoor, Harsh Environment | Outdoor, Heavy Industrial |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
46
14
0
0
0
G***u
France
April 12, 2023
My company is deploying a network for a medical building. We use your armored patch cords inside our house and underground and are very pleased!
Verified Purchase
Helpful 0
Comment 0R***r
United States
March 30, 2023
Fast Turnaround On Custom Made Product! Excellent Quality! My Sales Rep Is Always At The Top Of Her Game, Excellent Service!
Verified Purchase
Helpful 0
Comment 0R***r
United States
March 30, 2023
Fast Turnaround On Custom Made Product! Excellent Quality! My Sales Rep Is Always At The Top Of Her Game, Excellent Service!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed