Cisco SFP-10G-LR compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/202308021109233zohfq.jpg)
Click to open expanded view
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/202308021109233zohfq.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802110923yeullh.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230801180953vb6hvk.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802110923ngjlao.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230801180953appjma.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/202308011809539jy4wo.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/products/60x60/21171.F.jpg)
![Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802104312a4hd1k.jpg)
Cisco SFP-10G-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
Hot #11555
Hot #11555
32,13 € (Incl. VAT)
FS P/N: SFP-10GLR-31
621.9K Sold
4.2K Reviews
0 Question
Transceiver Models:
Compatible:
21988 in DE Warehouse, Get it by 19 Jun, 2024
3063 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco SFP-10G-LR Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Cisco Compatible
SFP-10G-LR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Core Size
9/125 µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240529152355m5o15m.jpg)
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom and data center applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023062615410439ygg1.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <2.9W | <2.9W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3523
596
138
0
2
A***h
United States
March 01, 2024
Works like a charm!
Verified Purchase
Helpful 0
Comment 0P***s
United States
September 23, 2023
We received them and have installed them already. As usual, everything is all good with your products.
Verified Purchase
Helpful 0
Comment 0R***s
United States
August 18, 2023
I am using this SFP+, with media converter, "UMC-1S1T" and LC-single-mode fiber, "SMLCDX" and the SFP+ slot on a TP-Link BE95 and it all works great.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed