The 10GBASE-T module offers connectivity options at 10M/100M/1G/2.5G/5G/10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT5e/CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 30 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3az and SFP+ MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections. With 10M/100M/1G/2.5G/5G/10Gbps multi-rate, it is suitable for aquantia application.
![Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/202303131814526fx0qf.jpg)
Click to open expanded view
![Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303131814526fx0qf.jpg)
![Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/20230313181456adu0cn.jpg)
![Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303131815000heg8p.jpg)
![Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/2023031318150706g3pk.jpg)
![Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS) This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/2023031318151135whx4.jpg)
Cisco SFP-10G-T-X Compatible SFP+ 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Copper 30m RJ-45 Transceiver Module (LOS)
#178031
#178031
85,68 € (Incl. VAT)
FS P/N: SFP-10GM-T
175 Sold
9 Reviews
4 Questions
Transceiver Models:
1257 in DE Warehouse, Get it by 19 Jun, 2024
179 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco SFP-10G-T-X Compatible 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Transceiver Module (Copper, 30m, RJ-45)
Specifications
Cisco Compatible
SFP-10G-T-X
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Power Consumption
≤2.5W
Max Cable Distance
10/100/1000M-100m@Cat 5 Cable or better
10G-30m@Cat 6a/7 Cable
10G-30m@Cat 6a/7 Cable
Connector
10G
10G
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
6430000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3az
SFP+ MSA
SFP+ MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230313113857643u5x.png)
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Low Power Consumption for Energy-saving
Built-in Marvell Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Marvell Chip
Stable Transmission
≤2.5W
Low Power Consumption
10M/100M/1G/2.5G/5G/10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector
RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20230626180621p2tkn6.jpg)
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.
Data Rate (Max.) | 10Gbps | 10Gbps | 10Gbps |
Connector | RJ-45 | RJ-45 | RJ-45 |
Cable Distance (Max.) | 10/100/1000M:100m 2.5G:100m 5G:70m 10G:30m | 30m | 80m |
Cable Type | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better |
Power Consumption | <2.5W | <2.5W | <2.9W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
See more
Questions & Answers
Ask a question
All (4)Product Comparison (2)Matching Product (1)Parameter (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
J***y
New Zealand
September 03, 2023
Ordered for a FortiGate-100F and works perfectly, alongside the "FN-TRAN-SFP+SR" module I also bought.
Coding is fine too, shows as an approved optic with no warnings.
Highly recommended, works well and a great price compared to OEM modules.
Coding is fine too, shows as an approved optic with no warnings.
Highly recommended, works well and a great price compared to OEM modules.
Verified Purchase
Helpful 0
Comment 0C***s
Canada
May 30, 2023
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0C***a
New Zealand
April 27, 2023
I just received the shipment, and the transceiver modules worked right out of the box. Thanks for good service and fast handling.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed