FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QDD-LR8-400G Optical Transceiver Module Overall Introduction | FS.
00:59
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.
This picture is about QDD-LR8-400G.

NVIDIA Ethernet Compatible QSFP-DD 400GBASE-LR8 PAM4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

#179341
#179341

Ethernet 50G PAM4 Inphi 16nm DSP ≤10W

3.997,00 € (Excl. VAT)
FS P/N: QDD-LR8-400G
4.756,43 € (Incl. VAT)
FS P/N: QDD-LR8-400G
105 Sold
5 Reviews
1 Question
17 in Global Warehouse, Get it by 27 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FS for Mellanox Compatible 400GBASE-LR8 QSFP-DD PAM4 1310nm 10km DOM Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The 400GBASE-LR8 module, Duplex LC connector, up to 10km over parallel single-mode fiber. It is compliant to IEEE 802.3bs protocol and 400GAUI-8/CEI-56G-VSR-PAM4 standard.
The 400 Gigabit Ethernet signal is carried over eight wavelengths. Multiplexing and demultiplexing of the eight wavelengths are managed within the device.


Note: The FS P/N is changed from QSFPDD-LR8-400G to QDD-LR8-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-LR8-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC (UPC)
Media
SMF
Transmitter Type
LWDM EML
Receiver Type
PIN
TX Power
-2.8~5.3dBm
RX Power
-9.1~5.3dBm
Powerbudget
6.3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
BOX
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Point-to-Point Transmission
View products
Telecom Network Architecture
View products
Leaf-spine Connections
View products
400G Structured Cabling Connections
View products

Features

Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
10km@SMF
10km@SMF
10km@SMF
10km@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Inphi DSP
Power Consumption
≤10W
≤10W
≤10W
≤10W
Transmitter Type
LWDM EML
EML
CWDM EML
EML
Packaging Technology
BOX
BOX
COB
COB
Protocols
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
OSFP MSA, CMIS Rev 4.0, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4,100G Lambda MSA, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.0, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3cu
Application
Data Center
Data Center
Data Center
Data Center
400G to 4x100G Breakout
Specifications

FS for Mellanox Compatible 400GBASE-LR8 QSFP-DD PAM4 1310nm 10km DOM Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The 400GBASE-LR8 module, Duplex LC connector, up to 10km over parallel single-mode fiber. It is compliant to IEEE 802.3bs protocol and 400GAUI-8/CEI-56G-VSR-PAM4 standard.
The 400 Gigabit Ethernet signal is carried over eight wavelengths. Multiplexing and demultiplexing of the eight wavelengths are managed within the device.


Note: The FS P/N is changed from QSFPDD-LR8-400G to QDD-LR8-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-LR8-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC (UPC)
Media
SMF
Transmitter Type
LWDM EML
Receiver Type
PIN
TX Power
-2.8~5.3dBm
RX Power
-9.1~5.3dBm
Powerbudget
6.3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
BOX
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Point-to-Point Transmission
View products
Telecom Network Architecture
View products
Leaf-spine Connections
View products
400G Structured Cabling Connections
View products
Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
10km@SMF
10km@SMF
10km@SMF
10km@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Inphi DSP
Power Consumption
≤10W
≤10W
≤10W
≤10W
Transmitter Type
LWDM EML
EML
CWDM EML
EML
Packaging Technology
BOX
BOX
COB
COB
Protocols
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
OSFP MSA, CMIS Rev 4.0, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4,100G Lambda MSA, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.0, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3cu
Application
Data Center
Data Center
Data Center
Data Center
400G to 4x100G Breakout

Questions & Answers

Customer Reviews

Resources

3.997,00 € (Excl. VAT)

4.756,43 € (Incl. VAT)

17 in Global Warehouse