FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.
This picture is about USBC-RJ45C.

7ft (2m) USB C (Male) to RJ45 (Male) Console Cable, Blue

#179227
#179227

SJT (PVC) Pure Bare Cooper Data Center

15,00 € (Excl. VAT)
FS P/N: USBC-RJ45C
17,85 € (Incl. VAT)
FS P/N: USBC-RJ45C
221 Sold
0 Review
0 Question
588 in Global Warehouse, Get it by 23 May, 2024
50 in Transit, Get it by 17 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

7ft (2m) USB C (Male) to RJ45 (Male) Console Cable, Blue

This console cable is designed for consumers or IT professionals who want a reliable connection between their computer or laptop's USB-C port and a Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port. No additional adapters or external power supplies are required, and it supports data transfer rates up to 1Mbps, making it an efficient tool for inter-device interconnection.

Specifications
Connector Type
USB C to RJ45
Weight
0.172lbs (0.078kg)
Connector Gender
Male-to-Male
Overall Length
7ft (2m)
Voltage Rating
150V
Cable Jacket Material
PVC (VW-1)
Operating Temperature
14 to 140°F (-10 to 60°C)
Insulation Material
HD-PE
Gauge
28AWG
Conductor Material
Pure Copper
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Management via Serial Port-1
View products
Management via Serial Port-2
View products

Features

Triple Protection of Console Cable

Pure cooper, PVC jacket and HDPE insulation to increase the service life of the cable.

Pure Copper Conductor

The best conductivity and transmission performance.

PVC Jacket

Meet VW-1 flame retardant grade, reduce cable wear and extend service life.

HDPE Insulation

Maximum protection of pure copper conductors from the external environment.

Original FTDI Chip Improves Interactivity

Compatible with various systems and drivers, brings high stability of use and operational flexibility.

Widely Used in Devices with Console Port

The cable is suitable for most devices with console port of RJ45 connector, no adapter required.

Specifications

7ft (2m) USB C (Male) to RJ45 (Male) Console Cable, Blue

This console cable is designed for consumers or IT professionals who want a reliable connection between their computer or laptop's USB-C port and a Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port. No additional adapters or external power supplies are required, and it supports data transfer rates up to 1Mbps, making it an efficient tool for inter-device interconnection.

Specifications
Connector Type
USB C to RJ45
Weight
0.172lbs (0.078kg)
Connector Gender
Male-to-Male
Overall Length
7ft (2m)
Voltage Rating
150V
Cable Jacket Material
PVC (VW-1)
Operating Temperature
14 to 140°F (-10 to 60°C)
Insulation Material
HD-PE
Gauge
28AWG
Conductor Material
Pure Copper
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Management via Serial Port-1
View products
Management via Serial Port-2
View products
Features
Triple Protection of Console Cable

Pure cooper, PVC jacket and HDPE insulation to increase the service life of the cable.

Pure Copper Conductor

The best conductivity and transmission performance.

PVC Jacket

Meet VW-1 flame retardant grade, reduce cable wear and extend service life.

HDPE Insulation

Maximum protection of pure copper conductors from the external environment.

Original FTDI Chip Improves Interactivity

Compatible with various systems and drivers, brings high stability of use and operational flexibility.

Widely Used in Devices with Console Port

The cable is suitable for most devices with console port of RJ45 connector, no adapter required.

Questions & Answers

Customer Reviews

Resources

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

588 in Global Warehouse