FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.
This picture is about S56-64GM-SW.

Generic Compatible SFP56 64G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module

#179171
#179171

≤1.7W Duplex LC MMF

379,61 € (Incl. VAT)
FS P/N: S56-64GM-SW
0 Sold
2 Reviews
0 Question
Pre-order, Ship by 08 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Generic Compatible 64GBASE-SW SFP56 Optical Transceiver Module(MMF, 850nm, 100m, LC, DOM)

SFP56 transceiver supports up to 100m link lengths over multimode fiber (MMF) via LC duplex connector. This transceiver is compliant with SFF-8472、SFF-8431、SFF-8432 and FC-PI-8 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communication applications up to 64G.

Specifications
Part Numeber
S56-64GM-SW
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
64Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
Duplex LC
Media
MMF
Transmitter Type
VSCEL
Receiver Type
PIN
TX Power
-4.5dBm~3dBm
Receiver Sensitivity
<-7dBm
Powerbudget
2.5dB
Receiver Overload
4dBm
Power Consumption
≤1.7W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8431, SFF-8432, FC-PI-8
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Generic Compatible 64GBASE-SW SFP56 Optical Transceiver Module(MMF, 850nm, 100m, LC, DOM)

SFP56 transceiver supports up to 100m link lengths over multimode fiber (MMF) via LC duplex connector. This transceiver is compliant with SFF-8472、SFF-8431、SFF-8432 and FC-PI-8 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communication applications up to 64G.

Specifications
Part Numeber
S56-64GM-SW
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
64Gbps
Wavelength
850nm
Max Cable Distance
100m
Connector
Duplex LC
Media
MMF
Transmitter Type
VSCEL
Receiver Type
PIN
TX Power
-4.5dBm~3dBm
Receiver Sensitivity
<-7dBm
Powerbudget
2.5dB
Receiver Overload
4dBm
Power Consumption
≤1.7W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8431, SFF-8432, FC-PI-8
Modulation Format
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

379,61 € (Incl. VAT)

Pre-order