FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.
This picture is about DINRAIL2U.

Adjustable DIN Rail Bracket for EIA 19" Mount, 2RU, Black

Hot #178163
Hot #178163

SPCC Saves Space Easy Installation

45,00 € (Excl. VAT)
FS P/N: DINRAIL2U
53,55 € (Incl. VAT)
FS P/N: DINRAIL2U
405 Sold
1 Review
3 Questions
5 in Global Warehouse, Get it by May 16, 2024
50 in Transit, Get it by Jul 9, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Adjustable DIN Rail Bracket for EIA 19" Mount, 2RU, Black

This 2U rack-mount DIN kit includes screws and nuts, making it compliant with an array of DIN rail equipment, such as power supplies, programmable time switches and circuit breakers. The adjustable rails can be easily set back to match DIN rail equipment of any depth.

Specifications
Product Type
Slide Rail Bracket
Material
SPCC
Color
Black
Rack Height
2U
Dimensions (HxWxD)
3.44''x19.06''x14.17'' (87.5x484x360mm)
Weight
1.5kg
Standard
EIA 19
Warranty
1 Year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Design for Endure in Busy Rack Applications

The rails of adjustable depth can be easily set back to match DIN rail equipment of any depth.

Durable SPCC, heavy use over time

Sliding left and right smoothly for convenient management

Rack-mounting hardware for easy installation

Specifications

Adjustable DIN Rail Bracket for EIA 19" Mount, 2RU, Black

This 2U rack-mount DIN kit includes screws and nuts, making it compliant with an array of DIN rail equipment, such as power supplies, programmable time switches and circuit breakers. The adjustable rails can be easily set back to match DIN rail equipment of any depth.

Specifications
Product Type
Slide Rail Bracket
Material
SPCC
Color
Black
Rack Height
2U
Dimensions (HxWxD)
3.44''x19.06''x14.17'' (87.5x484x360mm)
Weight
1.5kg
Standard
EIA 19
Warranty
1 Year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Design for Endure in Busy Rack Applications

The rails of adjustable depth can be easily set back to match DIN rail equipment of any depth.

Durable SPCC, heavy use over time

Sliding left and right smoothly for convenient management

Rack-mounting hardware for easy installation

Questions & Answers

Customer Reviews

Resources

45,00 € (Excl. VAT)

53,55 € (Incl. VAT)

5 in Global Warehouse