FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about .
This picture is about 11.
This picture is about .
This picture is about 1.
This picture is about 1.
This picture is about .
This picture is about 11.
This picture is about .

Generic Compatible QSFP28 100G to SFP28 25G Adapter Converter Module with DDMI

#178067
#178067

QSFP28 to SFP28 DDMI ≤1.5W without Module Extended

94,01 € (Incl. VAT)
FS P/N: QSFP28-SFP28-CVR
225 Sold
5 Reviews
8 Questions
260 in DE Warehouse, Get it by 31 May, 2024
452 in Global Warehouse, Get it by 11 Jun, 2024
30 in Transit, Get it by 21 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 100G QSFP28 to 25G SFP28 Adapter Converter Module

The Generic compatible QSFP28 to SFP28 adapter converter module provides 25G Ethernet connectivity for QSFP28 100G ports. This module is compliant with QSFP28 MSA SFF-8665 and SFP28 MSA SFF-8432. The built-in MCU enables I2C reading of SFP28 registers by reading QSA registers. The high-speed data channel of the SFP28 receptacle is connected to lane 1 of the QSFP28 connector. The other three channels on the QSFP28 connector are not connected.
Note: The FS P/N is changed from CVR-QSFP28-SFP28 to QSFP28-SFP28-CVR, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP28-SFP28-CVR
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
25Gbps
Connector
SFP28
Power Consumption
≤1.5W Without Module
DDM/DOM
Supported
Extended Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
QSFP28 MSA SFF-8665, SFP28 MSA SFF-8432
Warranty
5 Years

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
100G to 25G Conversion
View products
25G to 25G with Adapter
View products
25G to 25G Cable Link with Adapter
View products

Features

Cost-effective Conversion from QSFP28 to SFP28 Port
The product provides the ability to use the SFP28 25GBASE module with a QSFP28 client port, which reduces the costs of multiple 100G form factors across multivendor platforms environments.
Flexible Connection
QSFP28 to SFP28 Module or Cable
Plug and Play
No Configuration Needed
Specifications

Generic Compatible 100G QSFP28 to 25G SFP28 Adapter Converter Module

The Generic compatible QSFP28 to SFP28 adapter converter module provides 25G Ethernet connectivity for QSFP28 100G ports. This module is compliant with QSFP28 MSA SFF-8665 and SFP28 MSA SFF-8432. The built-in MCU enables I2C reading of SFP28 registers by reading QSA registers. The high-speed data channel of the SFP28 receptacle is connected to lane 1 of the QSFP28 connector. The other three channels on the QSFP28 connector are not connected.
Note: The FS P/N is changed from CVR-QSFP28-SFP28 to QSFP28-SFP28-CVR, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP28-SFP28-CVR
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
25Gbps
Connector
SFP28
Power Consumption
≤1.5W Without Module
DDM/DOM
Supported
Extended Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
QSFP28 MSA SFF-8665, SFP28 MSA SFF-8432
Warranty
5 Years

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
100G to 25G Conversion
View products
25G to 25G with Adapter
View products
25G to 25G Cable Link with Adapter
View products
Features
Cost-effective Conversion from QSFP28 to SFP28 Port
The product provides the ability to use the SFP28 25GBASE module with a QSFP28 client port, which reduces the costs of multiple 100G form factors across multivendor platforms environments.
Flexible Connection
QSFP28 to SFP28 Module or Cable
Plug and Play
No Configuration Needed

Questions & Answers

Customer Reviews

Resources

94,01 € (Incl. VAT)

260 in DE Warehouse
452 in Global Warehouse