2.5GBASE-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on switches. Featuring low power consumption and high speed, the 2.5G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using cooper connections.
Click to open expanded view
SFP 2.5GBASE-T Copper 100m RJ-45 Industrial Transceiver Module for FS Switches (LOS)
#176316
#176316
59,00 € (Excl. VAT)
FS P/N: SFP-2.5G-T-I70,21 € (Incl. VAT)
FS P/N: SFP-2.5G-T-I
85 Sold
2 Reviews
3 Questions
49 in DE Warehouse, Get it by 14 May, 2024
85 in Global Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
2.5GBASE-T SFP Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Part Number
SFP-2.5G-T-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Max Cable Distance
100m
Media
Cat 5a
Connector
RJ-45
Power Consumption
< 1.5W
DDM/DOM
Not Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Application
2.5 Gigabit Ethernet over Cat 5a cable
Protocols
SFP MSA Compliant, IEEE STD 802.3
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
2.5G to 2.5G
Cat6 Interconnect
2.5G to 2.5G
View products Cat6 Interconnect
View products Features
2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Specifications
2.5GBASE-T SFP Transceiver Module (Copper, 100m, Industrial, RJ-45)
2.5GBASE-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on switches. Featuring low power consumption and high speed, the 2.5G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using cooper connections.
Specifications
Part Number
SFP-2.5G-T-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Max Cable Distance
100m
Media
Cat 5a
Connector
RJ-45
Power Consumption
< 1.5W
DDM/DOM
Not Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Application
2.5 Gigabit Ethernet over Cat 5a cable
Protocols
SFP MSA Compliant, IEEE STD 802.3
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
2.5G to 2.5G
Cat6 Interconnect
2.5G to 2.5G
View products Cat6 Interconnect
View products Features
2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Questions & Answers
Customer Reviews
Resources
59,00 € (Excl. VAT)
70,21 € (Incl. VAT)
49 in DE Warehouse
85 in Global Warehouse