FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.
This picture is about QSFP-ER-100G.

Customized QSFP28 100GBASE-ER Single Lambda 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module

#173412
#173412

≤5.5W Single Lambda Duplex LC SMF

2.118,00 € (Excl. VAT)
FS P/N: QSFP-ER-100G
2.520,42 € (Incl. VAT)
FS P/N: QSFP-ER-100G
4 Sold
3 Reviews
5 Questions
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by Jun 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

100GBASE-ER Single Lambda QSFP28 PAM4 Optical Transceiver Module (Single Lambda, SMF, 1310nm, 30km, LC, DOM

The 100GBASE-ER Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The transceiver includes a gearbox chip to convert the 4x25G NRZ electrical signals to a 1x100G PAM4 optical signal. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from QSFP28-ER-100G to QSFP-ER-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ER-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5.6 dBm
Receiver Sensitivity
<-14.7 dBm
Powerbudget
14.7dB
Receiver Overload
-3.4 dBm
Power Consumption
<5.5W
Extinction Ratio
>5 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, SFF-8679 V1.8, 100G lambda MSA 100G-ER1-30, QSFP28 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Leaf-spine Connections
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0-70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

100GBASE-ER Single Lambda QSFP28 PAM4 Optical Transceiver Module (Single Lambda, SMF, 1310nm, 30km, LC, DOM

The 100GBASE-ER Single Lambda QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The transceiver includes a gearbox chip to convert the 4x25G NRZ electrical signals to a 1x100G PAM4 optical signal. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from QSFP28-ER-100G to QSFP-ER-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ER-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
100 Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5.6 dBm
Receiver Sensitivity
<-14.7 dBm
Powerbudget
14.7dB
Receiver Overload
-3.4 dBm
Power Consumption
<5.5W
Extinction Ratio
>5 dB
DOM
Supported
Commercial Temperature Range
0 to 70°C
Protocols
SFF-8636 Rev 2.10a, SFF-8679 V1.8, 100G lambda MSA 100G-ER1-30, QSFP28 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Leaf-spine Connections
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
100G Structured Cabling Connections
View products
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0-70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2.118,00 € (Excl. VAT)

2.520,42 € (Incl. VAT)

Pre-order