FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.
This picture is about MC-15SP.

15 Slots Media Converter Chassis, 19'' Rack Mount, AC Power

#170203
#170203

AC 220V 2.4U

319,00 € (Excl. VAT)
FS P/N: MC-15SP
379,61 € (Incl. VAT)
FS P/N: MC-15SP
52 Sold
0 Review
4 Questions
13 in DE Warehouse, Get it by 16 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

15 Slots Media Converter Chassis, 19'' Rack Mount, AC Power

The MC-15SP 15-slot Rackmount chassis is specially designed to accommodate UMC-1F1T, UMC-1SC1T-SM, UMC-1SC1T-MM, UMC-1S1T and UMC-1F1T-PD Media Converter for central power supply, saving space and power cables. You can start with single media converters, and when your requirements grow bigger, you can mount a chassis to install your media converters in the chassis.

The chassis lets you install multiple media converters in an equipment rack together with the network devices for which they provide media conversion. This provides for space saving, and the cabling will look neat. The power type of this device is AC by default.

Specifications
Number of Slots
15
Matching Products
UMC-1F1T, UMC-1SC1T-SM, 
UMC-1SC1T-MM, UMC-1S1T, 
UMC-1F1T-PD
Power Requirements
100~240V AC, 3.3A, 50-60Hz
Power Output
Each Slot 5V DC 1A
Power Consumption
10 watts / 34.1BTU (System only)
80 watts / 272BTU (Full loading)
LED
Power 1, Fan1, Fan2
Fan Numbers
2
Weight
4.3kg
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-20 to 70°C (-4 to 158°F)
Dimensions (HxWxD)
4.06''x17.24''x7.87''(103x438x200mm), 2.4U high
Humidity
5%~90%RH
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

High Density 15-slot System

It is specially designed to house, organize and power up 15 media converters for central power supply, saving space and power cables.

AC Power Supply and Two Fans

The chassis is equipped with one AC power supply. Two cooling fans are installed internally to stabilize the performance and extend the lifetime.

Hot-Swappable for Easy Replacement of Converter

Media converter modules are individually secured and hot-swappable, which allows installing/removing the converter without powering off the chassis.

Specifications

15 Slots Media Converter Chassis, 19'' Rack Mount, AC Power

The MC-15SP 15-slot Rackmount chassis is specially designed to accommodate UMC-1F1T, UMC-1SC1T-SM, UMC-1SC1T-MM, UMC-1S1T and UMC-1F1T-PD Media Converter for central power supply, saving space and power cables. You can start with single media converters, and when your requirements grow bigger, you can mount a chassis to install your media converters in the chassis.

The chassis lets you install multiple media converters in an equipment rack together with the network devices for which they provide media conversion. This provides for space saving, and the cabling will look neat. The power type of this device is AC by default.

Specifications
Number of Slots
15
Matching Products
UMC-1F1T, UMC-1SC1T-SM, 
UMC-1SC1T-MM, UMC-1S1T, 
UMC-1F1T-PD
Power Requirements
100~240V AC, 3.3A, 50-60Hz
Power Output
Each Slot 5V DC 1A
Power Consumption
10 watts / 34.1BTU (System only)
80 watts / 272BTU (Full loading)
LED
Power 1, Fan1, Fan2
Fan Numbers
2
Weight
4.3kg
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-20 to 70°C (-4 to 158°F)
Dimensions (HxWxD)
4.06''x17.24''x7.87''(103x438x200mm), 2.4U high
Humidity
5%~90%RH
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High Density 15-slot System

It is specially designed to house, organize and power up 15 media converters for central power supply, saving space and power cables.

AC Power Supply and Two Fans

The chassis is equipped with one AC power supply. Two cooling fans are installed internally to stabilize the performance and extend the lifetime.

Hot-Swappable for Easy Replacement of Converter

Media converter modules are individually secured and hot-swappable, which allows installing/removing the converter without powering off the chassis.

Questions & Answers

Customer Reviews

Resources

319,00 € (Excl. VAT)

379,61 € (Incl. VAT)

13 in DE Warehouse