IMC-1S1XMG is a 10G Ethernet Media Converter, providing Ethernet extension with wide temperature ranging from -40°C to 75°C. It is equipped with one 100Mbps/1Gbps/2.5Gbps/5Gbps/10GBASE-T RJ45 copper interface and one 10GBASE-X SFP+ fiber optic interface delivered in an IP30 rugged but compact-sized case. The IMC-1S1XMG is ideal for wide applications from copper to fiber media conversion wherever 10Gigabit bandwidth is required in harsh environments such as transportation, factories, outdoors and places where extremely low or high temperatures can be experienced.
Click to open expanded view
Industrial 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter
Industrial 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter
1x 10GBase-X Ethernet SFP+
Singlemode 9/125μm
IEEE 802.3x Pause Frame for Full Duplex
Connectivity Solutions
Features
1x 10GBase-X SFP+ port and 1x 100M/1G/2.5G/5G/10GBase-T RJ45 port extend communication distance with high performance of data transmission.
Industrial 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter
IMC-1S1XMG is a 10G Ethernet Media Converter, providing Ethernet extension with wide temperature ranging from -40°C to 75°C. It is equipped with one 100Mbps/1Gbps/2.5Gbps/5Gbps/10GBASE-T RJ45 copper interface and one 10GBASE-X SFP+ fiber optic interface delivered in an IP30 rugged but compact-sized case. The IMC-1S1XMG is ideal for wide applications from copper to fiber media conversion wherever 10Gigabit bandwidth is required in harsh environments such as transportation, factories, outdoors and places where extremely low or high temperatures can be experienced.
1x 10GBase-X Ethernet SFP+
Singlemode 9/125μm
IEEE 802.3x Pause Frame for Full Duplex
1x 10GBase-X SFP+ port and 1x 100M/1G/2.5G/5G/10GBase-T RJ45 port extend communication distance with high performance of data transmission.
Questions & Answers
Customer Reviews
Resources
248,71 € (Incl. VAT)