FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.
This picture is about FLC6UTPSGPVC.

5ft (1.5m) Flat Cat6 32AWG Snagless Unshielded (UTP) PVC Ethernet Network Patch Cable, Black

#168009
#168009

Pure Bare Copper 550MHz

3,81 € (Incl. VAT)
FS P/N: FLC6UTPSGPVC
62 Sold
7 Reviews
6 Questions
938 in Global Warehouse, Get it by 21 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6 Snagless Unshielded (UTP) Flat Ethernet Network Patch Cable, 32AWG, 1000Base-T

Flat Cat6 network patch cable is suitable for high-density environment ,the unique flat shape makes the installation and wiring more flexible and secure. Supporting 1GBase-T and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.

Widely used in data centers, intelligent buildings, enterprise networks, financial institutions, schools, government administrative agencies, etc., for the connection between devices and the connection between devices and patch panels, as voice, data, image, multimedia and other transmissions.

Specifications
Cable Type
Cat6 Flat Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC (Flat)
Length
5ft (1.5m) (Including Plugs)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Conductor Type
Stranded Pure Bare Copper
Cable Color
Black
Wire Gauge(AWG)
32
Item Dimensions WxH (mm)
‎6.0 x 1.6
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20°C-75°C (-4°F-167°F)
Installation Temperature
-10°C-50°C (-14°F-122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Flexible Ultra Slim and Flat

Easier to install around furniture and under carpets. Easily and seamlessly make the cable run along walls, following edges and corners, making them completely invisible.

Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Snagless
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-15.2m(0.5-50ft)
0.15-10m(0.5-33ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2
Questions & Answers
Ask a question
All (6)Application (2)Cable Structure (1)Compatibility (1)Connectors (1)Indoor Use (1)Pure Copper (1)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

K***s

Canada

October 29, 2023
5.0
I need to run a cable under a rug and around a corner to another room and wanted something super slim, these did just the trick.
Verified Purchase
Helpful 8
Comment 0

B***a

Norway

December 31, 2022
5.0
It is easier to run around corners and such. Signal quality is just as good as regular cables.
Verified Purchase
Helpful 3
Comment 0

B***o

Norway

December 31, 2022
5.0
It is easier to run around corners and such. Signal quality is just as good as regular cables.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed