FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.
This picture is about FOCW-X04.

Dust-free Anti-static Fiber Cleaning Wipes 280/Box

#162909
#162909

Anti-static Disposable 100% Wood Pulp

3,00 € (Excl. VAT)
FS P/N: FOCW-X04
3,57 € (Incl. VAT)
FS P/N: FOCW-X04
2.7K Sold
0 Review
0 Question
102 In DE Warehouse, Get It By May 2, 2024
233 In Global Warehouse, Get It By May 16, 2024
80 Back in stock, Recently Get It By Jul 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

Fiber Cleaning Wipes Delicate Task Wipers 280/Box

Fiber Cleaning Wipes are made of 100% pure wood pulp to help prevent contamination. The dispenser box has a pop-up hole that helps to dispense wipes one at a time and prevent electrostatic shock. Used with alcohol, this near-lint-free tissue is ideal for fiber and connector end face cleaning. Besides, they can be used to wipe small quantities of solvents or other liquids from hands, tools, equipment, or other surfaces.

Specifications
Product
Fiber Cleaning Wipes
Part Number
FOCW-X04
Quantity
280 Wipes/Pack
Dimensions
7.24" x 4.33" (184x110mm)
Color
White
Material
Pure Wood Pulp
Thickness
1-Ply
Disposable
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fiber Cleaning Wipes

The fiber cleaning wipes are made of 100% pure wood pulp, with a total of 280 wipes, soft texture, and are environmentally friendly.

Two designs of Fiber Cleaning Wipes
Disposable dispensing packs with a special plastic shield and anti-static design to reduce airborne lint and static discharge.
Space-Saving POP-UP Dispenser Box
Anti-static Design
Industry Application

Widely used in optical components, precise instruments, purification, PCB circuit board aviation industry, etc, where have a high demand for dust-free requirements.

Specifications

Fiber Cleaning Wipes Delicate Task Wipers 280/Box

Fiber Cleaning Wipes are made of 100% pure wood pulp to help prevent contamination. The dispenser box has a pop-up hole that helps to dispense wipes one at a time and prevent electrostatic shock. Used with alcohol, this near-lint-free tissue is ideal for fiber and connector end face cleaning. Besides, they can be used to wipe small quantities of solvents or other liquids from hands, tools, equipment, or other surfaces.

Specifications
Product
Fiber Cleaning Wipes
Part Number
FOCW-X04
Quantity
280 Wipes/Pack
Dimensions
7.24" x 4.33" (184x110mm)
Color
White
Material
Pure Wood Pulp
Thickness
1-Ply
Disposable
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fiber Cleaning Wipes

The fiber cleaning wipes are made of 100% pure wood pulp, with a total of 280 wipes, soft texture, and are environmentally friendly.

Two designs of Fiber Cleaning Wipes
Disposable dispensing packs with a special plastic shield and anti-static design to reduce airborne lint and static discharge.
Space-Saving POP-UP Dispenser Box
Anti-static Design
Industry Application

Widely used in optical components, precise instruments, purification, PCB circuit board aviation industry, etc, where have a high demand for dust-free requirements.

Questions & Answers

Customer Reviews

3,00 € (Excl. VAT)

3,57 € (Incl. VAT)

102 In DE Warehouse
233 In Global Warehouse