FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.
This picture is about U1D-H10070-DRB.

Hot-swappable DC Power Module 70W, for S3910-24TS, S3910-48TS, S5810-28FS, S5810-48TS, S5810-28TS

#162630
#162630

70W -48V to -60VDC Redundant

239,00 € (Excl. VAT)
FS P/N: U1D-H10070-DRB
284,41 € (Incl. VAT)
FS P/N: U1D-H10070-DRB
23 Sold
1 Review
1 Question
168 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable DC Power Module 70W, for S3910-24TS, S3910-48TS, S5810-28FS, S5810-48TS, S5810-28TS

The U1D-H10070-DRB hot-swappable DC power supply modules are designed to be compatible with S3910-24TS, S3910-48TS, S5810-28FS, S5810-48TS and S5810-28TS Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-48V to -60VDC
Input Current
3.15A Max
Output Voltage Range
12VDC
Operating Temperature
14° F to 122° F (-10° C to 50° C)
Operating Humidity
10% to 90% 
Output Power
70W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable DC Power Module 70W, for S3910-24TS, S3910-48TS, S5810-28FS, S5810-48TS, S5810-28TS

The U1D-H10070-DRB hot-swappable DC power supply modules are designed to be compatible with S3910-24TS, S3910-48TS, S5810-28FS, S5810-48TS and S5810-28TS Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.

Specifications
Input Voltage Range
-48V to -60VDC
Input Current
3.15A Max
Output Voltage Range
12VDC
Operating Temperature
14° F to 122° F (-10° C to 50° C)
Operating Humidity
10% to 90% 
Output Power
70W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hot-swappable Redundant Modules to Stay Online 24/7

The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

239,00 € (Excl. VAT)

284,41 € (Incl. VAT)

168 In Global Warehouse