FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.
This picture is about QSFP-LR4-40G-I.

Arista Networks Compatible QSFP+ 40GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)

#162057
#162057

Macom DFB ≤3.5W Duplex LC SMF Industrial

369,00 € (Excl. VAT)
FS P/N: QSFP-LR4-40G-I
439,11 € (Incl. VAT)
FS P/N: QSFP-LR4-40G-I
0 Sold
8 Reviews
5 Questions
44 in Global Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Arista Compatible 40GBASE-LR4 QSFP+ Industrial Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with SFF-8436 QSFP+ MSA and RoHS standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Part Number
QSFP-LR4-40G-I
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4x 10.3125Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
PIN
TX Power
-7~2.3dBm
Receiver Sensitivity
<-13.7dBm
Powerbudget
6.7dB
Receiver Overload
2.3dBm
Power Consumption
≤2.5W
Extinction Ratio
>3.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
QSFP+ MSA, SFF-8436, IEEE 802.3ba

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
40G Structured Cabling Connections
View products

Features

40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Specifications

Arista Compatible 40GBASE-LR4 QSFP+ Industrial Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with SFF-8436 QSFP+ MSA and RoHS standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications.

Specifications
Part Number
QSFP-LR4-40G-I
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4x 10.3125Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
PIN
TX Power
-7~2.3dBm
Receiver Sensitivity
<-13.7dBm
Powerbudget
6.7dB
Receiver Overload
2.3dBm
Power Consumption
≤2.5W
Extinction Ratio
>3.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
QSFP+ MSA, SFF-8436, IEEE 802.3ba

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
40G Connectivity with Direct Connect Cabling
View products
40G Connectivity with NIC
View products
Leaf-spine Connections
View products
40G Structured Cabling Connections
View products
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C

Questions & Answers

Customer Reviews

Resources

369,00 € (Excl. VAT)

439,11 € (Incl. VAT)

44 in Global Warehouse