Click to open expanded view
Avaya Nortel AA1403001-E5 Compatible XFP 10GBASE-LR 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
Hot #15982
Hot #15982
69,00 € (Excl. VAT)
FS P/N: XFP-10GLR-3182,11 € (Incl. VAT)
FS P/N: XFP-10GLR-31
356 Sold
458 Reviews
2 Questions
Transceiver Models:
136 In DE Warehouse, Get It By Apr 29, 2024
67 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Avaya Nortel AA1403001-E5 Compatible 10GBASE-LR XFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Avaya Compatible
AA1403001-E5
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-6~0dBm
Receiver Sensitivity
<-14.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Avaya Nortel AA1403001-E5 Compatible 10GBASE-LR XFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Avaya Compatible
AA1403001-E5
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-6~0dBm
Receiver Sensitivity
<-14.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
69,00 € (Excl. VAT)
82,11 € (Incl. VAT)
136 In DE Warehouse
67 In Global Warehouse