FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.
This picture is about SMBSFC6AWHLP.

Cat6a RJ45 Shielded Surface Mount Box, 1 Port, White

#159346
#159346

ABS Shielded Cat6a Audio Video

2,60 € (Excl. VAT)
FS P/N: SMBSFC6AWHLP
3,09 € (Incl. VAT)
FS P/N: SMBSFC6AWHLP
38 Sold
2 Reviews
2 Questions
762 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Cat6a RJ45 Shielded Surface Mount Box, 1 Port, White

The Cat6a RJ45 Shielded Surface Mount Box features RJ45 female connectors as a fast, easy and cost-effective tool for expanding your Cat6a audio/video, voice or Ethernet network. The box offers a variety of mounting options using adhesive tape, screws, etc. Just snap open the top cover to terminate 22–26 AWG Cat6a copper cables using a standard 110 IDC punch down tool.

The termination blocks are color-coded for easy T568A or T568B wiring. Zip ties are included for neatly securing the cables to the Cat6a surface-mount box, which features rear routing slots to allow the box to be installed flush against a wall or ceiling.

Specifications
Product Type
Surface Mount Box
Number of Ports
1
Network Type
Cat6a Shielded
Identification Type
Pocket Label
Color
White
Material
PC / ABS
Dimension (HxWxD)
0.98"x1.94"x2.58"(25.0x49.2x65.6mm)
Operation Temperature
-20 to 68℃ (-4 to 154.4℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Cat6a RJ45 Shielded Surface Mount Box
It features one or two RJ45 female connectors as a fast, easy and cost-effective tool for expanding your Cat6 audio/video, voice or Ethernet network.
PC/ABS Material
Impact Resistance
Easy to Install
Support T568A & T568B Wiring Standards
Color-code T568A and T568B wiring schemes are friendly to avoid wrong wire sequences.
RJ45 Pinout T568A
RJ45 Pinout T568B
Ideal for Surface Wiring Installations

They are easy to install with the included screws or adhesive tape, a clean and simple solution for home or office network expansion

Specifications

Cat6a RJ45 Shielded Surface Mount Box, 1 Port, White

The Cat6a RJ45 Shielded Surface Mount Box features RJ45 female connectors as a fast, easy and cost-effective tool for expanding your Cat6a audio/video, voice or Ethernet network. The box offers a variety of mounting options using adhesive tape, screws, etc. Just snap open the top cover to terminate 22–26 AWG Cat6a copper cables using a standard 110 IDC punch down tool.

The termination blocks are color-coded for easy T568A or T568B wiring. Zip ties are included for neatly securing the cables to the Cat6a surface-mount box, which features rear routing slots to allow the box to be installed flush against a wall or ceiling.

Specifications
Product Type
Surface Mount Box
Number of Ports
1
Network Type
Cat6a Shielded
Identification Type
Pocket Label
Color
White
Material
PC / ABS
Dimension (HxWxD)
0.98"x1.94"x2.58"(25.0x49.2x65.6mm)
Operation Temperature
-20 to 68℃ (-4 to 154.4℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Cat6a RJ45 Shielded Surface Mount Box
It features one or two RJ45 female connectors as a fast, easy and cost-effective tool for expanding your Cat6 audio/video, voice or Ethernet network.
PC/ABS Material
Impact Resistance
Easy to Install
Support T568A & T568B Wiring Standards
Color-code T568A and T568B wiring schemes are friendly to avoid wrong wire sequences.
RJ45 Pinout T568A
RJ45 Pinout T568B
Ideal for Surface Wiring Installations

They are easy to install with the included screws or adhesive tape, a clean and simple solution for home or office network expansion

Questions & Answers

Customer Reviews

Resources

2,60 € (Excl. VAT)

3,09 € (Incl. VAT)

762 In Global Warehouse