FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.
This picture is about QSFP-SFP10GPC03.

3m (10ft) Extreme Compatible 40G QSFP+ to 1 x 10G SFP+ Passive Direct Attach Copper Cable

#159083
#159083

≤0.1W 28mm 30AWG Twinax

34,51 € (Incl. VAT)
FS P/N: QSFP-SFP10GPC03
1 Sold
2 Reviews
2 Questions
2 in Global Warehouse, Get it by 04 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Extreme Compatible 40G QSFP+ to 1x10G SFP+ DAC Cable (3-meter, Passive, QSFP+ to SFP+, 30AWG)

The 40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to SFP+ copper direct-attach solution. This cable is compliant with SFF-8636 and SFF-8472 Ethernet standard.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note:FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
QSFP-SFP10GPC03
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
28mm
Power Consumption
≤0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0℃ to 70℃ (32 to 158°F)
Protocols
SFF-8636, SFF-8472
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

40G to 40G Direct Connection Solution
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper establishs a short link between 40G QSFP+ to 10G SFP+ ports, thus solving the problem of limited device ports and saving the cost of connection solution consumption.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
28mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Extreme Compatible 40G QSFP+ to 1x10G SFP+ DAC Cable (3-meter, Passive, QSFP+ to SFP+, 30AWG)

The 40G QSFP+ to 1x10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to SFP+ copper direct-attach solution. This cable is compliant with SFF-8636 and SFF-8472 Ethernet standard.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note:FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
QSFP-SFP10GPC03
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
28mm
Power Consumption
≤0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0℃ to 70℃ (32 to 158°F)
Protocols
SFF-8636, SFF-8472
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
40G to 40G Direct Connection Solution
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper establishs a short link between 40G QSFP+ to 10G SFP+ ports, thus solving the problem of limited device ports and saving the cost of connection solution consumption.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
28mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

34,51 € (Incl. VAT)

2 in Global Warehouse