FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.
This picture is about zLock-zC20-12-aC19-2.0m.

6.6ft (2.0m) Z-Lock Dual Locking IEC60320 C20 to IEC60320 C19 12AWG 250V/20A Power Cord, Black

#158552
#158552

100% Electrical Test / SJTW (PVC)

34,51 € (Incl. VAT)
FS P/N: zLock-zC20-12-aC19-2.0m
277 Sold
3 Reviews
3 Questions
Length:
Color:
49 in DE Warehouse, Get it by 14 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

6.6ft (2.0m) Z-Lock Dual Locking IEC60320 C20 to IEC60320 C19 12AWG 250V/20A Power Extension Cord, Black

Z-Lock is a dual-locking power cord of a patented locking design which is the only universal locking power cord that locks both ends. This unique cord installs with ease, with locking technology that requires no clips or ancillary hardware. It can securely lock connections into place on both ends of the cord, securing the power path and eliminating disconnects. With no proprietary matching plugs or receptacles required on either side of the connection, it is truly universally compatible with standard equipment used in IT equipment and PDUs.

Specifications
Male Plug
IEC60320 C20 Z-Lock
Female Connector
IEC60320 C19 WS-Lock
Voltage Compatibility
100-250VAC
Maximum Input Amps
20A
Overall Length
6.6ft (2.0m)
Cable Jacket Color
Black
Gauge
12AWG
Cable Outer Diameter
11 ± 0.2mm
Cable Jacket Type
SJTW
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Black, White and Green (NACC)
Conductor Material
Pure Copper
Testing
Each cord is tested for dielectric voltage-withstand (Hi-Pot), polarization and continuity
Certifications
cULus, CE
Jacket Temperature Rating
105°C
Dual-locking
Supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
20A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SJTW Jacket

Meets VW-1 flame retardant grade, reduces cable wear and extends service life.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Dual-Locking for Double Security of Connection
The C20 (Z-lock plug) can be fixed or removed by twisting or unscrewing a locking ring. The C19 (WS-lock receptacle) can be automatically locked and removed by pulling release tabs on both sides.
Secure Connection
Eliminates accidental, vibration disconnects to secure the power path.
Increased Uptime
Improves uptime by securing both ends of the power cord.
Easy Installation
Easy to install and remove, and can be reused on future projects.
Establish Multi-functional Powering System in the Data Center

Locking power cord is for powering network device or extending the power connection between a server and UPS or PDU, and utilizes different colors to signify power paths within data center.

Questions & Answers
Ask a question
All (3)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

J***e

United States

August 03, 2023
5.0
The quality is good for the price.
Verified Purchase
Helpful 3
Comment 0

Y***a

United States

May 01, 2023
5.0
I am very pleased with my experience. David responded to my inquiry extremely fast and shipped my order within hours of payment. I highly recommend FS.COM to anyone looking for great customer service, super fast shipping and superior product.
Verified Purchase
Helpful 7
Comment 0

A***s

Australia

January 26, 2023
5.0
Great value for your money. I used these power cords to replace the ones that I brought with me from Europe, to spare the bulky adapters. My computers kept working, so I assume the cord does what it is supposed to do, delivering power from the outlets to where it's needed.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed