FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PU13C19-13A.
This picture is about PU13C19-13A.
This picture is about PU13C19-13A.
This picture is about PU13C19-13A.

2ft (0.6m) BS1363 UK13 to IEC60320 C19 3 x 1.5mm² 250V/13A Power Cord, Black

#158192
#158192

100% Electrical Test / H05VV-F (PVC)

9,52 € (Incl. VAT)
FS P/N: PU13C19-13A
12 Sold
2 Reviews
3 Questions
Length:
Color:
Pre-order, Ship by 25 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2ft (0.6m) BS1363 UK13 to IEC60320 C19 3x 1.5mm² 250V/13A Power Cord, Black

The BS1363 to IEC60320 C19 UK Power Cord is an ideal replacement for worn or lost power cords, or simply as a handy backup. The power cord is typically used in high power data center and server environments for connecting blade server chassis, switches, routers, etc. to BS1363 wall outlets, UPS systems, or PDUs. This power cord is available in other lengths and allows you great flexibility in placing equipment.

Specifications
Male Plug
BS1363 UK13
Female Connector
IEC60320 C19
Voltage Compatibility
100-250VAC
Maximum Input Amps
13A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
3x 1.5mm²
Cable Outer Diameter
8.5 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products

Features

10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Specifications

2ft (0.6m) BS1363 UK13 to IEC60320 C19 3x 1.5mm² 250V/13A Power Cord, Black

The BS1363 to IEC60320 C19 UK Power Cord is an ideal replacement for worn or lost power cords, or simply as a handy backup. The power cord is typically used in high power data center and server environments for connecting blade server chassis, switches, routers, etc. to BS1363 wall outlets, UPS systems, or PDUs. This power cord is available in other lengths and allows you great flexibility in placing equipment.

Specifications
Male Plug
BS1363 UK13
Female Connector
IEC60320 C19
Voltage Compatibility
100-250VAC
Maximum Input Amps
13A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
3x 1.5mm²
Cable Outer Diameter
8.5 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Features
10A/250V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

H05VV-F Jacket

Reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Questions & Answers

Customer Reviews

Resources

9,52 € (Incl. VAT)

Pre-order