The BS1363 to IEC60320 C13 UK power cord is an ideal replacement for worn or lost power cords, or simply as a handy backup. The power cord is typically used in commercial office scenarios and data center server room scenarios for connecting a computer, server or drive, etc. to a BS1363 wall outlet, UPS system or PDU. This power cord is available in other lengths and allows you great flexibility in placing equipment.
Click to open expanded view
2ft (0.6m) BS1363 UK13 to IEC60320 C13 3 x 1.0mm² 250V/10A Power Cord, Black
#158189
#158189
7,14 € (Incl. VAT)
FS P/N: PU13C13-10A
22 Sold
2 Reviews
2 Questions
Pre-order, Ship by 08 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
2ft (0.6m) BS1363 UK13 to IEC60320 C13 3x 1.0mm² 250V/10A Power Cord, Black
Specifications
Male Plug
BS1363 UK13
Female Connector
IEC60320 C13
Voltage Compatibility
100-250VAC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Yellow/Green
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
10A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
H05VV-F Jacket
Reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***r
United States
March 17, 2023
The Length of this is perfect. My dog chewed my original cord, had to get another and now I’m glad I did, because the other one was too short! My dog did me a favor and I’m glad I got this power cord.
Verified Purchase
Helpful 4
Comment 0L***t
United States
December 07, 2022
I run servers and switches in a datacenter, so quality is always a must. Once the power is interrupted because of poor-quality cords, the losses will be huge. I bought these cables which worked well. Flexible PVC material, no loose connection, and no issues with plugs heating up. Highly recommended.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed