FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.
This picture is about SFP-PC05.

5m (16ft) Extreme Compatible 1G SFP Passive Direct Attach Copper Twinax Cable

#156972
#156972

≤0.1W 23mm 26AWG Twinax

20,00 € (Excl. VAT)
FS P/N: SFP-PC05
23,80 € (Incl. VAT)
FS P/N: SFP-PC05
0 Sold
5 Reviews
0 Question
44 in Global Warehouse, Get it by 28 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Extreme Compatible 1G SFP DAC Twinax Cable (5-meter, Passive, SFP to SFP, 26AWG)

The 1G SFP Passive Direct Attach Copper Twinax Cable is designed for use in 1GBASE Ethernet. This cable is compliant with SFF-8472, SFF-8024, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Connector Type
SFP to SFP
Max. Data Rate
1Gbps
Min. Bend Radius
23mm
Wire AWG
26AWG
Cable Length
5m (16.4ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Power Consumption
≤0.1W
Power Supply
3.3V
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
1G Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 1-Gigabit link between SFP 1G ports within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Extreme Compatible 1G SFP DAC Twinax Cable (5-meter, Passive, SFP to SFP, 26AWG)

The 1G SFP Passive Direct Attach Copper Twinax Cable is designed for use in 1GBASE Ethernet. This cable is compliant with SFF-8472, SFF-8024, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Connector Type
SFP to SFP
Max. Data Rate
1Gbps
Min. Bend Radius
23mm
Wire AWG
26AWG
Cable Length
5m (16.4ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Power Consumption
≤0.1W
Power Supply
3.3V
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
1G Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 1-Gigabit link between SFP 1G ports within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

20,00 € (Excl. VAT)

23,80 € (Incl. VAT)

44 in Global Warehouse