FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 2.
This picture is about .
This picture is about .
This picture is about 2.
This picture is about .
This picture is about .

6ft (1.8m) NEMA 5-15P HG to IEC320 C13 18AWG 125V/10A Power Cord, Black

#156842
#156842

Medical Equipment / 10A / 125V / SJTW (PVC)

11,00 € (Excl. VAT)
FS P/N: P515C13-HG-10A
13,09 € (Incl. VAT)
FS P/N: P515C13-HG-10A
11 Sold
2 Reviews
2 Questions
Length:
Color:
Pre-order, Ship by 17 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

6ft (1.8m) NEMA 5-15P HG to IEC320 C13 18AWG 125V/10A Power Cord, Black

Power cords used in hospitals and other medical settings must conform to strict standards for grounding reliability, assembly integrity, strength, and durability, as well as regulatory standards to ensure that power cords are safe and reliable for use in demanding hospital environments.

The female C13 connector plugs directly into the device while the male hospital grade 5‑15P connector plugs into a hospital grade supply outlet. The Black connectors work with almost any environment or hospital standard.

Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P HG
Female Connector
IEC60320 C13
Voltage Compatibility
125V AC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Medical Equipment Power Distribution Solution
Medical Equipment Power Distribution Solution
View products

Features

10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Stable Power Supply for Medical Facilities
Suitable for powering various medical equipment, providing stable and reliable connections.
CT Scanner
X-ray Machines
Medical Ventilator
Surgical Light
Specifications

6ft (1.8m) NEMA 5-15P HG to IEC320 C13 18AWG 125V/10A Power Cord, Black

Power cords used in hospitals and other medical settings must conform to strict standards for grounding reliability, assembly integrity, strength, and durability, as well as regulatory standards to ensure that power cords are safe and reliable for use in demanding hospital environments.

The female C13 connector plugs directly into the device while the male hospital grade 5‑15P connector plugs into a hospital grade supply outlet. The Black connectors work with almost any environment or hospital standard.

Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P HG
Female Connector
IEC60320 C13
Voltage Compatibility
125V AC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Medical Equipment Power Distribution Solution
Medical Equipment Power Distribution Solution
View products
Features
10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Stable Power Supply for Medical Facilities
Suitable for powering various medical equipment, providing stable and reliable connections.
CT Scanner
X-ray Machines
Medical Ventilator
Surgical Light

Questions & Answers

Customer Reviews

Resources

11,00 € (Excl. VAT)

13,09 € (Incl. VAT)

Pre-order