The Angled Filler panel creates a clean and professional look by covering empty rack space and visible cables while improving thermal management and reserving rack space for future use. It can be used to solve the growing concern about the increasing energy cost in the data center. The Angled Filler Panel is designed to support maximum angled panel versatility.
Click to open expanded view
Angled Filler Panel, 1U, Black (10 PCS/Pack)
#156185
#156185
88,00 € (Excl. VAT)
FS P/N: ABPS-1U-10104,72 € (Incl. VAT)
FS P/N: ABPS-1U-10
5 Sold
1 Review
2 Questions
Available for back order, Get It By Jun 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Angled Filler Panel, 1U, Black
Specifications
Material
SPCC
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Dimensions (HxWxD)
1.66''x19''x3.76''
(42.2x482.6x95.4mm)
(42.2x482.6x95.4mm)
Package
10 PCS/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications
Angled Filler Panel, 1U, Black
The Angled Filler panel creates a clean and professional look by covering empty rack space and visible cables while improving thermal management and reserving rack space for future use. It can be used to solve the growing concern about the increasing energy cost in the data center. The Angled Filler Panel is designed to support maximum angled panel versatility.
Specifications
Material
SPCC
Color
Black
Mounting
19" Rack Mount
Mounting Option
Front
Dimensions (HxWxD)
1.66''x19''x3.76''
(42.2x482.6x95.4mm)
(42.2x482.6x95.4mm)
Package
10 PCS/Pack
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Questions & Answers
Customer Reviews
Resources
88,00 € (Excl. VAT)
104,72 € (Incl. VAT)
Available for back order