FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.
This picture is about QSFP-ZR2-50G.

Juniper Networks Compatible QSFP28 50GBASE-ZR2 1310nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module

#154735
#154735

Semtech EML Data Center ≤6W Duplex LC SMF

3.287,00 € (Excl. VAT)
FS P/N: QSFP-ZR2-50G
3.911,53 € (Incl. VAT)
FS P/N: QSFP-ZR2-50G
0 Sold
0 Review
0 Question
Pre-order, Ship by Jul 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

Juniper Networks Compatible 50GBASE-ZR2 QSFP28 Optical Transceiver Module (SMF, 1310nm, 80km, Duplex LC, DOM)

Juniper Networks Compatible 50GBASE-ZR2 QSFP28 is a high performance transceiver that supports up to 80km link lengths over OS2 SMF. Digital Diagnostics functions are available via a 2-wire serial interface. The two transmitters are cooled 1310nm LAN-WDM lasers generating two optical 25Gbps output signals, which are multiplexed together at the optical output port. The two receivers are PIN Photodiodes which detect (after optical de-multiplexing) 2× 25Gbps optical input signals.
This transceiver is compliant with QSFP28 MSA, SFF-8661, SFF-8679 and SFF-8636 standards. It is suitable for 50GBase Ethernet applications.
Note: The FS P/N is changed from QSFP28-ZR2-50G to QSFP-ZR2-50G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ZR2-50G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
53.125Gbps
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
2~6.5dBm
Receiver Sensitivity
<-28dBm
Powerbudget
30dB
Receiver Overload
4.5dBm
Power Consumption
≤6W
Extinction Ratio
>8dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support KP4 FEC
Protocols
IEEE 802.3cd, SFF-8679, SFF-8661 Rev 2.5, SFF-8636 Rev 2.10a
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Specifications

Juniper Networks Compatible 50GBASE-ZR2 QSFP28 Optical Transceiver Module (SMF, 1310nm, 80km, Duplex LC, DOM)

Juniper Networks Compatible 50GBASE-ZR2 QSFP28 is a high performance transceiver that supports up to 80km link lengths over OS2 SMF. Digital Diagnostics functions are available via a 2-wire serial interface. The two transmitters are cooled 1310nm LAN-WDM lasers generating two optical 25Gbps output signals, which are multiplexed together at the optical output port. The two receivers are PIN Photodiodes which detect (after optical de-multiplexing) 2× 25Gbps optical input signals.
This transceiver is compliant with QSFP28 MSA, SFF-8661, SFF-8679 and SFF-8636 standards. It is suitable for 50GBase Ethernet applications.
Note: The FS P/N is changed from QSFP28-ZR2-50G to QSFP-ZR2-50G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-ZR2-50G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
53.125Gbps
Wavelength
1310nm
Max Cable Distance
80km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
2~6.5dBm
Receiver Sensitivity
<-28dBm
Powerbudget
30dB
Receiver Overload
4.5dBm
Power Consumption
≤6W
Extinction Ratio
>8dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support KP4 FEC
Protocols
IEEE 802.3cd, SFF-8679, SFF-8661 Rev 2.5, SFF-8636 Rev 2.10a
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions

Questions & Answers

Customer Reviews

Resources

3.287,00 € (Excl. VAT)

3.911,53 € (Incl. VAT)

Pre-order