The NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ Optical Transceiver is an InfiniBand 40Gb/s QSFP+, CSR4 multimode parallel transceiver using a single, 4-channel MPO-12/UPC optical connector. The parallel multimode, short reach 4-channel (CSR4) uses 10G-NRZ modulation and has a maximum fiber reach of 400-meters using OM4 multimode fibers. It is qualified for use in InfiniBand FDR10 end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.
Click to open expanded view
NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ 40G CSR4 850nm 400m DOM MPO-12/UPC MMF FDR10 Optical Transceiver Module for SB7800/7890 Switches and ConnectX-5 HCA
#154472
#154472
77,35 € (Incl. VAT)
FS P/N: QSFP-CSR4-40G
99 Sold
14 Reviews
1 Question
Transceiver Models:
47 in DE Warehouse, Get it by 19 Jun, 2024
79 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA InfiniBand MC2210411-SR4E Compatible QSFP+ 40G CSR4 FDR10 Optical Transceiver (MMF, 850nm, 400m, MPO-12/UPC, DOM)
Specifications
NVIDIA InfiniBand Compatible
MC2210411-SR4E
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.25Gbps (4×10.3125Gbps)
Wavelength
850nm
Max Cable Distance
400m@OM4/300m@OM3
Connector
MTP/MPO-12 UPC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.6~2.4dBm
Receiver Sensitivity
<-10dBm
Powerbudget
2.4dB
Receiver Overload
2.4dBm
Power Consumption
≤0.5W
Extinction Ratio
>3dB
Host FEC
Supported
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Application
InfiniBand FDR10
InfiniBand Product Family
InfiniBand Product Family
Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Built-in Macom Chip enables 40G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤1.5W
Lower Power Consumption
40Gbps
High-performance
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 1310nm | 1310nm |
Connector | MPO-12/UPC | MPO-12/UPC | Duplex LC/UPC | Duplex LC/UPC |
Cable Distance(Max.) | 300m@OM3 400m@OM4 | 100m@OM3 150m@OM4 | 10km | 10km |
Modulation | 4×10.3125G NRZ | 4×10.3125G NRZ | 4×10.3125G NRZ | 4×10.3125G NRZ |
Transmitter Type | VCSEL | VCSEL | DFB CWDM | DFB CWDM |
Chip | Macom Chip | Macom Chip | Semtech Chip | Macom Chip |
Power Consumption | ≤1.5W | ≤1.5W | ≤3.5W | ≤2.5W |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) |
Application | InfiniBand 40G to 40G | InfiniBand 40G to 40G | InfiniBand 40G to 40G | InfiniBand 40G to 40G |
Questions & Answers
Ask a question
All (1)Function (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
0
0
0
0
S***n
Canada
October 05, 2023
Incredible! This module delivers flawless performance. Upon receiving it, I promptly plugged it into my switch, and it was recognized instantly. It appears to be a perfect match for my switch. I'm already planning to buy more items. I'm really impressed with it!
Verified Purchase
Helpful 0
Comment 0V***a
Australia
September 18, 2023
This QSFP item is excellent and reasonably priced. It functions properly on my Mellanox switch and has been thoroughly tested for stability. I will certainly purchase it again for my next project build.
Verified Purchase
Helpful 0
Comment 0L***a
Canada
June 28, 2023
As usual, fast delivery and great support from FS.com
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed