FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 15.
This picture is about 15.
This picture is about 1.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 1.
This picture is about 15.
This picture is about 15.

1.5m (5ft) NVIDIA InfiniBand MCP1600-E01AE30 Compatible 100G EDR QSFP28 Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA

#153623
#153623

IB 100G EDR DAC ≤0.5W 33.5mm 30AWG Twinax

51,17 € (Incl. VAT)
FS P/N: QSFP-100G-PC015
310 Sold
24 Reviews
8 Questions
20 in Global Warehouse, Get it by 06 Jun, 2024
20 in Transit, Get it by 05 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

NVIDIA InfiniBand MCP1600-E01AE30 Compatible 100G QSFP28 DAC Twinax Cable (1.5-meter, Passive, QSFP28 to QSFP28, 30AWG)

The NVIDIA InfiniBand MCP1600-E01AE30 is an 100Gb/s QSFP28 to 100Gb/s QSFP28 Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bj standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q28-PC015E to QSFP-100G-PC015, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP1600-E01AE30
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1.5m (5ft)
Wire AWG
30AWG
Minimum Bend Radius
33.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP28 MSA, SFF-8665, SFF-8436
Application
InfiniBand EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

100G-to-100G links for Switch-to-Switch
View products
100G-to-100G links to ConnectX-5
View products

Features

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Specifications

NVIDIA InfiniBand MCP1600-E01AE30 Compatible 100G QSFP28 DAC Twinax Cable (1.5-meter, Passive, QSFP28 to QSFP28, 30AWG)

The NVIDIA InfiniBand MCP1600-E01AE30 is an 100Gb/s QSFP28 to 100Gb/s QSFP28 Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bj standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q28-PC015E to QSFP-100G-PC015, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCP1600-E01AE30
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1.5m (5ft)
Wire AWG
30AWG
Minimum Bend Radius
33.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP28 MSA, SFF-8665, SFF-8436
Application
InfiniBand EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
100G-to-100G links for Switch-to-Switch
View products
100G-to-100G links to ConnectX-5
View products
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers

Customer Reviews

Resources

51,17 € (Incl. VAT)

20 in Global Warehouse