FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.

3m (10ft) NVIDIA InfiniBand MC2206130-003 Compatible 40G FDR QSFP+ Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA

#153437
#153437

IB 40G FDR10 DAC ≤0.5W 30.5mm 26AWG Twinax

35,00 € (Excl. VAT)
FS P/N: QSFP-40G-PC03
41,65 € (Incl. VAT)
FS P/N: QSFP-40G-PC03
124 Sold
13 Reviews
6 Questions
247 in DE Warehouse, Get it by 22 May, 2024
368 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA InfiniBand MC2206130-003 Compatible 40G QSFP+ DAC Twinax Cable (3-meter, Passive, QSFP+ to QSFP+, 26AWG)

The NVIDIA InfiniBand MC2206130-003 is an 40Gb/s QSFP+ to 40Gb/s QSFP+ Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 10Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from QSFP-PC03 to QSFP-40G-PC03, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC2206130-003
Vendor Name
FS
Form Factor
QSFP+ to QSFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
3m (10ft)
Wire AWG
26AWG
Minimum Bend Radius
30.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436
Application
InfiniBand FDR10

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

40G-to-40G links for Switch-to-Switch
View products
40G-to-40G links to ConnectX-5
View products

Features

Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 40G. It can be smoothly connected to a wide range of devices within your network.

Specifications

NVIDIA InfiniBand MC2206130-003 Compatible 40G QSFP+ DAC Twinax Cable (3-meter, Passive, QSFP+ to QSFP+, 26AWG)

The NVIDIA InfiniBand MC2206130-003 is an 40Gb/s QSFP+ to 40Gb/s QSFP+ Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 10Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from QSFP-PC03 to QSFP-40G-PC03, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC2206130-003
Vendor Name
FS
Form Factor
QSFP+ to QSFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
3m (10ft)
Wire AWG
26AWG
Minimum Bend Radius
30.5mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ba, QSFP+ MSA, SFF-8436
Application
InfiniBand FDR10

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
40G-to-40G links for Switch-to-Switch
View products
40G-to-40G links to ConnectX-5
View products
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 40G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers

Customer Reviews

Resources

35,00 € (Excl. VAT)

41,65 € (Incl. VAT)

247 in DE Warehouse
368 in Global Warehouse