FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.
This picture is about Q-4SAC01.

1m (3ft) Extreme Compatible 40G QSFP+ to 4 x 10G SFP+ Active Direct Attach Copper Breakout Cable

#152492
#152492

≤1.8W 33mm 30AWG Twinax

120,00 € (Excl. VAT)
FS P/N: Q-4SAC01
142,80 € (Incl. VAT)
FS P/N: Q-4SAC01
0 Sold
2 Reviews
0 Question
5 in Global Warehouse, Get it by May 21, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Extreme Compatible 40G QSFP+ to 4x10G SFP+ DAC Breakout Cable (1-meter, Active, QSFP+ to SFP+, 30AWG)

Extreme Compatible 40G QSFP+ to 4x10G SFP+ Direct Attach Cable operates over active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8431, SFF-8432, SFF-8472 SFP+ MSA, SFF-8436 QSFP+ MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 40G QSFP+ ports and 10G SFP+ ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note:FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q-4SAC01
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.8W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8432, SFF-8472 SFP+ MSA, SFF-8436 QSFP+ MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

40G to 4x10G Breakout Connection Solution
40G to 4x10G Breakout Connection Solution
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤1.8W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Extreme Compatible 40G QSFP+ to 4x10G SFP+ DAC Breakout Cable (1-meter, Active, QSFP+ to SFP+, 30AWG)

Extreme Compatible 40G QSFP+ to 4x10G SFP+ Direct Attach Cable operates over active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8431, SFF-8432, SFF-8472 SFP+ MSA, SFF-8436 QSFP+ MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 40G QSFP+ ports and 10G SFP+ ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note:FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q-4SAC01
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
33mm
Power Consumption
≤1.8W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8432, SFF-8472 SFP+ MSA, SFF-8436 QSFP+ MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
40G to 4x10G Breakout Connection Solution
40G to 4x10G Breakout Connection Solution
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤1.8W
Lower Power Consumption
Copper Cable
to Save OPEX
33mm Minimum
Bend Radius for Easy Cabling
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

120,00 € (Excl. VAT)

142,80 € (Incl. VAT)

5 in Global Warehouse