FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.
This picture is about IPOEX4.

4-Ports 10/100/1000M Gigabit PoE+ Extender, 1x 802.3bt PoE++ Input to 4x 802.3af/at Output, Din-Rail, Industrial Standard

#152485
#152485

802.3af/at 65W 50V-56V DC Enterprise LAN Access

149,00 € (Excl. VAT)
FS P/N: IPOEX4
177,31 € (Incl. VAT)
FS P/N: IPOEX4
14 Sold
3 Reviews
4 Questions
244 in DE Warehouse, Get it by 21 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

4-Ports 10/100/1000M Gigabit PoE+ Extender, 1 x 802.3bt PoE++ Input to 4 x 802.3af/at Output, Din-Rail, Industrial Standard

IPOEX4 is an industrial 1-Port 802.3bt PoE++ to 4-Port 802.3af/at Gigabit PoE Extender designed especially for the point to multipoint PoE application. The IPOEX4 can obtain a maximum of 95-watt PoE power from 802.3bt PoE++ input port and supplies a maximum of 75-watt PoE power budget for 4 PoE output ports, extending both the reach of Gigabit Ethernet Data and IEEE 802.3at Power over Ethernet over the standard 100m (328 ft.) Cat. 5/5e/6 UTP cable to 200m where up to 4 powered devices (PDs) can be powered at the same time. The IPOEX4 provides a simple solution for adding PoE ports without running more cabling and achieves more flexible network applications without requiring an external power adapter.

Specifications
Input RJ45 Ports
10/100/1000 Mbps PoE++ Copper Port (RJ-45) 
Output RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port 
(RJ-45)
Input Voltage
50V-57V DC
Output Voltage
44-55V DC
PoE Power
Max. 95 Watts Input
Max. 30.8 Watts Output
Network Cable
Cat 5e (or above) UTP
PoE Power Budget
75 Watts (max.) @ 802.3bt PoE++ Type 4 Input
60 Watts (max.) @ 802.3bt PoE++ Type 3 Input
75 Watts (max.) @ PoH Input
25 Watts (max.) @ 802.3at PoE+ Input
Data Transmission Distance
Up to 100m
Switch Fabric
10Gbps
Switch Throughput
7.44Mpps @ 64 bytes
Operating Temperature
-40 to 75°C (-40 to 167°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Humidity
5% to 95% (non-condensing)
Storage Humidity
5% to 95% (non-condensing)
Dimensions (Hx Wx D)
12.60"x34.57"x53.15" (32x87.8x135mm)
Installation
Wall or Din-rail Mounting
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

4-Ports 10/100/1000M Gigabit PoE+ Extender, 1 x 802.3bt PoE++ Input to 4 x 802.3af/at Output, Din-Rail, Industrial Standard

IPOEX4 is an industrial 1-Port 802.3bt PoE++ to 4-Port 802.3af/at Gigabit PoE Extender designed especially for the point to multipoint PoE application. The IPOEX4 can obtain a maximum of 95-watt PoE power from 802.3bt PoE++ input port and supplies a maximum of 75-watt PoE power budget for 4 PoE output ports, extending both the reach of Gigabit Ethernet Data and IEEE 802.3at Power over Ethernet over the standard 100m (328 ft.) Cat. 5/5e/6 UTP cable to 200m where up to 4 powered devices (PDs) can be powered at the same time. The IPOEX4 provides a simple solution for adding PoE ports without running more cabling and achieves more flexible network applications without requiring an external power adapter.

Specifications
Input RJ45 Ports
10/100/1000 Mbps PoE++ Copper Port (RJ-45) 
Output RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port 
(RJ-45)
Input Voltage
50V-57V DC
Output Voltage
44-55V DC
PoE Power
Max. 95 Watts Input
Max. 30.8 Watts Output
Network Cable
Cat 5e (or above) UTP
PoE Power Budget
75 Watts (max.) @ 802.3bt PoE++ Type 4 Input
60 Watts (max.) @ 802.3bt PoE++ Type 3 Input
75 Watts (max.) @ PoH Input
25 Watts (max.) @ 802.3at PoE+ Input
Data Transmission Distance
Up to 100m
Switch Fabric
10Gbps
Switch Throughput
7.44Mpps @ 64 bytes
Operating Temperature
-40 to 75°C (-40 to 167°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Humidity
5% to 95% (non-condensing)
Storage Humidity
5% to 95% (non-condensing)
Dimensions (Hx Wx D)
12.60"x34.57"x53.15" (32x87.8x135mm)
Installation
Wall or Din-rail Mounting
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

149,00 € (Excl. VAT)

177,31 € (Incl. VAT)

244 in DE Warehouse