FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.
This picture is about POEX4.

4-Ports 10/100/1000M Gigabit PoE+ Extender, 1 x 802.3bt PoE++ Input to 4 x 802.3af/at Output

#152484
#152484

802.3af/at 65W 50V-57V DC Enterprise LAN Access

79,00 € (Excl. VAT)
FS P/N: POEX4
94,01 € (Incl. VAT)
FS P/N: POEX4
55 Sold
2 Reviews
10 Questions
219 in DE Warehouse, Get it by May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources

4-Ports 10/100/1000M Gigabit PoE+ Extender, 1x 802.3bt PoE++ Input to 4x 802.3af/at Output

POEX4 is a 1-port 95W 802.3bt PoE++ to 4-port 802.3af/at Gigabit PoE Extender designed especially for point to multipoint PoE applications. The POEX4 can obtain a maximum of 95-watt PoE power from IEEE 802.3bt PoE input port and supplies a maximum of 65-watt PoE power budget to four PoE output ports, extending the simultaneous transmission distance of both the Gigabit Ethernet Data and IEEE 802.3at/802.3af Power over Ethernet over the standard 100m (328 ft.) Cat. 5/5e/6 UTP cable to up to 200 meters. Thus, the POEX4 provides a simple solution for adding PoE ports without running more cabling and achieves more flexible network applications without requiring an external power adapter.

Specifications
Input RJ45 Ports
10/100/1000 Mbps PoE++ Copper Port (RJ-45) 
Output RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port 
(RJ-45)
Input Voltage
50V-56V DC
Output Voltage
50-55V DC
PoE Power
Max. 95 Watts Input
Max. 32 Watts Output
Network Cable
Cat5e (or above) UTP
PoE Power Budget
65 Watts (Max.) @IEEE 802.3bt PoE++ Type 4 PSE Input
32 Watts (Max.) @IEEE 802.3at PoE+ Input
Data Transmission Distance
Up to 100m
Switch Fabric
10Gbps
Switch Throughput
7.44Mpps @64 bytes
Operating Temperature
0 to 50°C (0 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
Operating Humidity
5% to 95% (non-condensing)
Storage Humidity
5% to 95% (non-condensing)
Dimensions (Hx Wx D)
66.14"x36.61"x12.60" (168x93x32mm)
Installation
Desktop/Wall mountable
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

4-Ports 10/100/1000M Gigabit PoE+ Extender, 1x 802.3bt PoE++ Input to 4x 802.3af/at Output

POEX4 is a 1-port 95W 802.3bt PoE++ to 4-port 802.3af/at Gigabit PoE Extender designed especially for point to multipoint PoE applications. The POEX4 can obtain a maximum of 95-watt PoE power from IEEE 802.3bt PoE input port and supplies a maximum of 65-watt PoE power budget to four PoE output ports, extending the simultaneous transmission distance of both the Gigabit Ethernet Data and IEEE 802.3at/802.3af Power over Ethernet over the standard 100m (328 ft.) Cat. 5/5e/6 UTP cable to up to 200 meters. Thus, the POEX4 provides a simple solution for adding PoE ports without running more cabling and achieves more flexible network applications without requiring an external power adapter.

Specifications
Input RJ45 Ports
10/100/1000 Mbps PoE++ Copper Port (RJ-45) 
Output RJ45 Ports
10/100/1000 Mbps PoE+ Copper Port 
(RJ-45)
Input Voltage
50V-56V DC
Output Voltage
50-55V DC
PoE Power
Max. 95 Watts Input
Max. 32 Watts Output
Network Cable
Cat5e (or above) UTP
PoE Power Budget
65 Watts (Max.) @IEEE 802.3bt PoE++ Type 4 PSE Input
32 Watts (Max.) @IEEE 802.3at PoE+ Input
Data Transmission Distance
Up to 100m
Switch Fabric
10Gbps
Switch Throughput
7.44Mpps @64 bytes
Operating Temperature
0 to 50°C (0 to 122°F)
Storage Temperature
-10 to 70°C (14 to 158°F)
Operating Humidity
5% to 95% (non-condensing)
Storage Humidity
5% to 95% (non-condensing)
Dimensions (Hx Wx D)
66.14"x36.61"x12.60" (168x93x32mm)
Installation
Desktop/Wall mountable
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

79,00 € (Excl. VAT)

94,01 € (Incl. VAT)

219 in DE Warehouse