FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6a Patch Cords Overall Introduction.
01:26
This picture is about C6AUTPSGPVC.
This picture is about C6AUTPSGPVC.
This picture is about C6AUTPSGPVC.
This picture is about C6AUTPSGPVC.
This picture is about Cat6a Patch Cords Overall Introduction.
This picture is about C6AUTPSGPVC.
This picture is about C6AUTPSGPVC.
This picture is about C6AUTPSGPVC.
This picture is about C6AUTPSGPVC.

100ft (30.5m) Cat6a 23AWG Snagless Unshielded (UTP) PVC CMP Ethernet Network Patch Cable, Blue

#151700
#151700

Pure Bare Copper PoE++ 550MHz

97,58 € (Incl. VAT)
FS P/N: C6AUTPSGPVC
385 Sold
1 Review
12 Questions
31 in Global Warehouse, Get it by 28 Jun, 2024
100 in Transit, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6a Snagless Unshielded (UTP) Ethernet Network Patch Cable, 23AWG, 10GBase-T

Cat6a network patch cable is the cost-effective solution for indoor data center applications, supporting up to 10GBase-T and 750MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories. The FS cat6a patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CMP, which is durable, flame-retardant, resistant to bending. Cat6a cable uses eight-core four-pair precision twisted pairing technology and passes the Fluke test, which ensures that it can provide stable high-speed network connection and ensure the accuracy and reliability of data transmission.

Specifications
Cable Type
Cat6a Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CMP
Length
100ft (30.5m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Solid
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
750MHz
Gauge (AWG)
23
Cable Outer Diameter (mm)
6.2 ± 0.3
Termination End
RJ45 Plug
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
550MHz Stable Transmission
This cable speeds up to 550MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Contacts
Stable Transmission
Pure Copper Conductors
Less Signal Loss
4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.

PVC CMP Jacket

CMP has the highest level of flame retardant properties.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers
Ask a question
All (12)Unanswered Question (1)Application (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

B***z

Australia

November 12, 2023
5.0
Our router is upstairs and the main TV is downstairs in the living room. The WiFi was NOT doing well as far as video signal imagry or stability, so we wanted a hardwire connection. We installed a wall plate with a double female RJ45 connector in the router room and one behind the TV. We then ran this 100' cable between those two jacks behind the walls and through the ceiling.
The end result is a perfect and stable TV image regardless of the weather! The cable was long enough with plenty of spare slack so installation was easier than it could have been!
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed