FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FLG-PLC1×8LGX1LCA.
This picture is about FLG-PLC1×8LGX1LCA.
This picture is about FLG-PLC1×8LGX1LCA.
This picture is about FLG-PLC1×8LGX1LCA.
This picture is about FLG-PLC1×8LGX1LCA.
This picture is about FLG-PLC1×8LGX1LCA.

1 x 8 PLC Fiber Splitter, Standard LGX Cassette, LC/APC, Singlemode

#151545
#151545

50:50 ≤10.5dB IL ≤0.2dB PDL LGX Fiber Enclosure

53,55 € (Incl. VAT)
FS P/N: FLG-PLC1×8LGX1LCA
153 Sold
3 Reviews
2 Questions
11 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

1x 8 PLC Fiber Splitter, Standard LGX Cassette, LC/APC, Singlemode

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. PLC splitters are commonly found in PON(Passive Optical Networks), Datacom, LAN(Local Area Networks), CATV(Cable TV), LCP(Local Convergence Points), FTTx, and more applications, suitable for communication, medical, bank, building, large Office buildings, offices and other places with high-quality network requirements. LGX cassette splitter is most commonly used to provide full protection for internal optics and cables. With its small size, high reliability, and wide operating wavelength range, it is widely used in PON networks to achieve a low-cost solution for optical signal power distribution.

Specifications
Package Style
LGX Box
Configuration Type
1x 8
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
LC/APC
Split Ratio
50/50
Insertion Loss
≤ 10.5dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 0.8dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Wavelength
1260~1650nm
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the LGX Cassette Splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 10.5dB max.IL and 55dB min.RL.

Toolless installation

Fast deployment, factory terminated modular system saves much space, installation time and cost.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
LGX Cassette
LGX Cassette
FHD® Box
FHD® Box
Mini Module
Bare Fiber
Configuration Type
1x 8
1x 8
1x 8
1x 8
1x 8
1x 8
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
LC/APC
SC/APC
SC/APC
LC/APC
SC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Ribbon Fiber
Input/Output Fiber Diameter
900μm
250μm
Input/Output Fiber Length
1.5m
1.5m
Insertion Loss
≤ 10.5dB
≤ 10.5dB
≤ 10.5dB
≤ 10.5dB
≤ 10.5B
≤ 10.2dB
Return Loss
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
Loss Uniformity
≤ 0.8dB
≤ 0.8dB
≤ 0.8dB
≤ 0.8dB
≤ 0.8dB
≤ 0.8dB
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
1.14"x5.12"x5.00" (29x130x127mm)
1.38"x4.29"x4.65" (35x109x118mm)
1.38"x4.29"x4.65" (35x109x118mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x1.57"x0.16" (4x40x4mm)
Questions & Answers
Ask a question
All (2)Function of Ports (1)Power (1)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

U***a

United States

October 10, 2023
5.0
The package arrived in perfect condition and the packaging was excellent. The 1X2 splitters are excellent quality with less loss than another popular brand we have been using in the past. I’m super excited I found your website/ company and we will be using it in the near future plus I will be passing the information on throughout this fiber splicing community. Thank you so much for the follow up and we are looking forward to bringing more business on your way soon.
Verified Purchase
Helpful 0
Comment 0

E***l

United States

September 20, 2023
5.0
No problem there, glad I can help you. I am not joking, since I started using your services I completely gave up on even looking any other source up, for the general purpose networking you have all the solutions that I can think of and in more than sufficient quantities.
Verified Purchase
Helpful 4
Comment 0

B***m

United States

January 24, 2023
5.0
I received my order and I really appreciated the boxing it's very clean and everything looks perfect.
Verified Purchase
Helpful 9
Comment 0
See all reviews
Resources
Recently Viewed