FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6a Patch Cords Overall Introduction.
01:26
This picture is about C6AUTPSGSPVC.
This picture is about C6AUTPSGSPVC.
This picture is about Cat6a Patch Cords Overall Introduction.
This picture is about C6AUTPSGSPVC.
This picture is about C6AUTPSGSPVC.

6in (0.15m) Cat6a 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black

#151371
#151371

Pure Bare Copper PoE++ 550MHz

2,50 € (Incl. VAT)
FS P/N: C6AUTPSGSPVC
5.6K Sold
26 Reviews
11 Questions
147 in DE Warehouse, Get it by 19 Jun, 2024
203 in Global Warehouse, Get it by 01 Jul, 2024
600 in Transit, Get it by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6a Snagless Booted Unshielded (UTP) Slim Ethernet Network Patch Cable, 28AWG, 1/10G Base-T

The Cat6a slim patch cable is the perfect solution for high density datacenter applications. Its compact 28AWG design simplifies installation and management. Smaller patch lead size helps alleviate congestion as well as improve airflow within the racks. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief. Cat6a cable uses eight-core four-pair precision twisted pairing technology and passes the Fluke test, which ensures that it can provide stable high-speed network connection and ensure the accuracy and reliability of data transmission. All patch cords shall be compatible with both T568B wire scheme.

Specifications
Cable Type
Cat6a Slim Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM
Length
6In (0.15m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
28AWG (7/0.12mm)
Cable Outer Diameter (mm)
4.2 ± 0.3
PoE Compatibility
PoE/PoE+/PoE++
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
550MHz Stable Transmission
This cable speeds up to 550MHz and supports 10GBase-T, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Save Cabinet Space and Facilitate Airflow Movement in Data Center
Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers
Ask a question
All (11)Application (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
26
0
0
0
0

A***r

Australia

December 10, 2023
5.0
Thank you for the follow up emails. I was very impressed with the diagrams and further information you and the support team have provided. I don't think I have ever contacted a support team/chat that has given me more information than I had originally even asked for. You have gone above and beyond to ensure that the products I am looking to order will correctly work with the equipment I have provided you.
Verified Purchase
Helpful 3
Comment 0

G***a

United States

December 10, 2023
5.0
Thank you for the prompt shipping information. We appreciate quality and selection we find with FS.com.
Verified Purchase
Helpful 1
Comment 0

S***e

United States

October 15, 2023
5.0
I am thoroughly impressed with the performance of the FS C6AUTPSGSPVC Cat6a cable. My home network has never been this stable. Streaming 4K videos and multiple devices connected simultaneously? No problem at all. Highly recommended!
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed