The 800GBASE-XDR8 OSFP Optical Transceiver Module supports up to 2km link lengths over single-mode fiber (SMF) via dual MTP/MPO-12 connectors. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu-2021, OSFP MSA and CMIS Rev 5.0 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 2x 400G XDR4 or 8x 100G FR, 800G Ethernet and Data Center applications.
![Customized OSFP 800GBASE-XDR8 Finned Top PAM4 1310nm 2km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 2 x 400G-XDR4 and 8 x 100G-FR This picture is about 1.](https://resource.fs.com/mall/mainImg/20220708121649a534gj.jpg)
Click to open expanded view
![Customized OSFP 800GBASE-XDR8 Finned Top PAM4 1310nm 2km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 2 x 400G-XDR4 and 8 x 100G-FR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708121649a534gj.jpg)
![Customized OSFP 800GBASE-XDR8 Finned Top PAM4 1310nm 2km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 2 x 400G-XDR4 and 8 x 100G-FR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708121649kes4vs.jpg)
![Customized OSFP 800GBASE-XDR8 Finned Top PAM4 1310nm 2km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 2 x 400G-XDR4 and 8 x 100G-FR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/202207081216499xmjpl.jpg)
![Customized OSFP 800GBASE-XDR8 Finned Top PAM4 1310nm 2km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 2 x 400G-XDR4 and 8 x 100G-FR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708183511e834ob.jpg)
Customized OSFP 800GBASE-XDR8 Finned Top PAM4 1310nm 2km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 2 x 400G-XDR4 and 8 x 100G-FR
#150747
#150747
6.778,24 € (Incl. VAT)
FS P/N: OSFP800-XDR8-B2
14 Sold
9 Reviews
6 Questions
Compatible Brands:
Generic
Device Number:
Label Service:
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 800GBASE-XDR8 OSFP Optical Transceiver Module (SMF, 1310nm, 2km, Dual MTP/MPO-12, DOM, Finned Top)
Specifications
Part Number
OSFP800-XDR8-B2
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
Dual MTP/MPO-12
Media
SMF
Transmitter Type
EML
Receiver Type
Siphotonics PIN PD
TX Power
-3.1~4dBm
Minimum Receiver Power
-7.1dBm
Powerbudget
4dB
Receiver Overload
4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
No
Protocols
IEEE 802.3ck, IEEE 802.3cu-2021, OSFP MSA, CMIS Rev 5.0
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202403011146560xpo01.jpg)
Features
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Center Wavelength | 1310nm | 850nm | 1310nm | 1310nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 | MTP/MPO-16 |
Cable Distance (Max.) | 2km | 100m | 2km | 500m |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤16.5W | ≤14W | ≤16.5W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet InfiniBand Data Center 800G to 800G | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
All (6)Connection (2)Parameter (2)Chipset (1)Modulation (1)Ports (1)Product Comparison (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
O***e
United States
January 29, 2023
Fast shipping and delivery, I will keep a close eye on these type of products.
Verified Purchase
Helpful 0
Comment 0E***n
Canada
January 09, 2023
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0D***s
United States
December 14, 2022
We've communicate with several companies before and they were not able to offer enough amount we expected. But FS.com did it. Would like to do business again with them.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed