FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.
This picture is about AD461M12-2M2D.

Hot-Swappable AC Power Module 460W, for SC9405 Switch

#150495
#150495

460W 90-290VAC Redundant

369,00 € (Excl. VAT)
FS P/N: AD461M12-2M2D
439,11 € (Incl. VAT)
FS P/N: AD461M12-2M2D
40 Sold
1 Review
1 Question
17 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Hot-swappable AC Power Module 460W, for SC9405 Switch

The AD461M12-2M2D hot-swappable AC power supply modules are designed to be compatible with SC9405 Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.

Specifications
Input Voltage Range
90-290VAC
Input Current
6A MAX
Output Voltage Range
12VDC
Operating Temperature
-10 to 55° C (14 to 131° F )
Operating Humidity
5 to 95%
Output Power
460W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Fan Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Specifications

Hot-swappable AC Power Module 460W, for SC9405 Switch

The AD461M12-2M2D hot-swappable AC power supply modules are designed to be compatible with SC9405 Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.

Specifications
Input Voltage Range
90-290VAC
Input Current
6A MAX
Output Voltage Range
12VDC
Operating Temperature
-10 to 55° C (14 to 131° F )
Operating Humidity
5 to 95%
Output Power
460W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Fan Modules to Stay Online 24/7

The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.

Questions & Answers

Customer Reviews

Resources

369,00 € (Excl. VAT)

439,11 € (Incl. VAT)

17 in Global Warehouse