FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-105.
This picture is about PLC-105.
This picture is about PLC-105.
This picture is about PLC-105.
This picture is about PLC-105.
This picture is about PLC-105.

Customized 1 x 5 Unbalanced PLC Fiber Splitter, Singlemode

#145749
#145749

20:80 33:67 50:50 75:25 95:5 Bare Fiber Mini Module ABS Module

12,00 € (Excl. VAT)
FS P/N: PLC-105
14,28 € (Incl. VAT)
FS P/N: PLC-105
2K Sold
116 Reviews
7 Questions
Housing:
Mini Module
Split Ratio (CH1):
20%
Connector:
None
Cable Diameter:
0.9mm
Choose Length:
0.5m
Pre-order, Ship by Jun 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Specifications
Features
Q&A
Reviews
Resources

1x 5 Customizable Blockless Fiber PLC Splitter, Singlemode, SC/APC Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets.

Specifications
Package Style
Mini Module/ABS
Configuration Type
1x 5
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Operating Bandwidth
1260~1650nm
Split Ratio (CH1)
20%/33%/50%/75%/95%
Input/Output Fiber Diameter
250μm/900μm/2.0mm
Input/Output Fiber Length
0.5m/1.0m/1.5m
Connector Type
LC/UPC, LC/APC
SC/UPC, SC/APC
FC/UPC, FC/APC
Insertion Loss
20% (CH1) ≤ 8.5dB
33% (CH1) ≤ 7.4dB
50% (CH1) ≤ 4.2dB
75% (CH1) ≤ 2.4dB
95% (CH1) ≤ 1.8dB
Return Loss
APC≥ 55dB, UPC≥ 50dB
Loss Uniformity
≤ 0.8dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Mini Module Dimensions (HxWxD)
0.16"x2.36"x0.28" (4x60x7mm)
ABS Dimensions (HxWxD)
0.39"x3.94"x3.15" (10x100x80mm)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Optional Distribution of Optical Signal

The transmission power of the CH1 output port of the PLC Splitter can be customized, and the CH2-CH5 four output ports split the remaining optical power evenly.

LC/SC/FC Connectors Support Custom-tailored Installations

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.

Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.

Mainly used for datacom, measurement equipment, lasers etc.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle. Please note
that the two connectors cannot be mated or they will be unusable.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Specifications

1x 5 Customizable Blockless Fiber PLC Splitter, Singlemode, SC/APC Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets.

Specifications
Package Style
Mini Module/ABS
Configuration Type
1x 5
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Operating Bandwidth
1260~1650nm
Split Ratio (CH1)
20%/33%/50%/75%/95%
Input/Output Fiber Diameter
250μm/900μm/2.0mm
Input/Output Fiber Length
0.5m/1.0m/1.5m
Connector Type
LC/UPC, LC/APC
SC/UPC, SC/APC
FC/UPC, FC/APC
Insertion Loss
20% (CH1) ≤ 8.5dB
33% (CH1) ≤ 7.4dB
50% (CH1) ≤ 4.2dB
75% (CH1) ≤ 2.4dB
95% (CH1) ≤ 1.8dB
Return Loss
APC≥ 55dB, UPC≥ 50dB
Loss Uniformity
≤ 0.8dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Mini Module Dimensions (HxWxD)
0.16"x2.36"x0.28" (4x60x7mm)
ABS Dimensions (HxWxD)
0.39"x3.94"x3.15" (10x100x80mm)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Optional Distribution of Optical Signal

The transmission power of the CH1 output port of the PLC Splitter can be customized, and the CH2-CH5 four output ports split the remaining optical power evenly.

LC/SC/FC Connectors Support Custom-tailored Installations

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.

Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.

Mainly used for datacom, measurement equipment, lasers etc.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle. Please note
that the two connectors cannot be mated or they will be unusable.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.

Questions & Answers

Customer Reviews

Resources

12,00 € (Excl. VAT)

14,28 € (Incl. VAT)

Pre-order