FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.
This picture is about VDG-S1004.

VDG-S1004, E1/T1/PRI VoIP Gateway with 4 Ports, Supports up to 120 Concurrent Calls

#145346
#145346

Small Enterprises Web GUI

1.485,12 € (Incl. VAT)
FS P/N: VDG-S1004
5 Sold
1 Review
1 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
1-Year Warranty
30-Day Returns
30-Day Exchange

VDG-S1004,E1/T1/PRI VoIP Gateway with 4 Ports, Supports up to 120 Concurrent Calls

VDG-S1004 T1/E1 Gateway supports 4 T1/E1/PRI interface and 120 concurrent calls. It is a converged media gateway product. This kind of gateway connects traditional telephone systems to IP networks and integrates VoIP PBX with the ISDN seamlessly. With a friendly GUI, users may easily set up their customized Gateway.

VDG-S1004 T1/E1 VoIP Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.

Specifications
E1/T1 Ports
4
Concurrent Calls
120
Protocol
SIP (RFC3261)
USB
USB 2.0x 2
Transfer Protocol
IAX, TCP, UDP, RTP, SSH, HTTP, HTTPS
Management
Web GUI
LAN
1x 10/100/1000M Ethernet Port
WAN
1x 10/100/1000M Ethernet Port
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 310 x 162.5mm
Operation Temperature Range
0°C to 70°C
Storage Temperature Range
-40°C to 85°C
Humidity
5-95% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VoIP system, making you enjoy the benefits of VoIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt TDM/SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

C***a

United States

December 21, 2023
5.0
It works well and does exactly what it is supposed to. Great unit.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed