FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.
This picture is about 6A8845-U.

Cat5e/Cat6/Cat6a RJ45 Tool-Free Modular Plugs, Unshielded Network Connectors for 23~26AWG Twisted Pair Solid or Stranded Cable (10/Pack)

#144793
#144793

Solid or Stranded 23-26AWG 8P8C All-copper Gold-plated Tool-less

22,61 € (Incl. VAT)
FS P/N: 6A8845-U
311 Sold
3 Reviews
2 Questions
108 in Global Warehouse, Get it by 03 Jun, 2024
20 in Transit, Get it by 02 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Cat6a RJ45 Tool-Free Modular Plug with All-copper Gold-plated Contacts

Cat6a RJ45 Tool-Free Modular Plug is perfect for terminating cat6a solid or stranded cables for use in high-bandwidth 10 Gigabit networks. The unique toolless design does not require the use of a crimping tool. These modular plugs are manufactured from high-impact polycarbonate to withstand everyday wear and tear. Three-piece design with loading bar & strain relief boot ensures easy and accurate assembly. Applications include data center, network engineering cabling, enterprise network cabling and more.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Unshielded Cat5e/6/6a
Data Rate Support
10GBase-T
Compatibility
Solid or Stranded Cables
Termination Type
Tool-less
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS
Package
10pcs/pack
Color
Blue and White
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tool-Free Design for Quick Installation
No crimping tools are required for the entire installation process and the connector is reusable.
Support 10GBase-T Ethernet & Guarantee the Stability of the Transmission

This modular plug is designed with all-copper gold plated contacts, IDC terminals and PCB board to guarantee stronger antioxidant performance and stability, which can support 10GBase-T Ethernet.

All-copper Gold Plated Contacts

Reliable, fast connections and resistance to corrosion

IDC Terminals

IDC terminals contact stablely for continuous network

PCB Board

Provides maximum performance and superior signal quality

Ideal for High-Speed Network Solutions
Cat6a Ethernet cables with this connectors transmits data through high-speed 10G equipment in high-density data centers, including network switches, modems, servers and so on.
Operating Instructions

Insert the strain relief boot

Strip the jacket

Cut the cross separator and arrange the wires

Loading wires into the load bar

Cut the extra wires off

Insert the load bar to IDC

Shut the outer housing

Tighten the nut

Complete

Specifications

Cat6a RJ45 Tool-Free Modular Plug with All-copper Gold-plated Contacts

Cat6a RJ45 Tool-Free Modular Plug is perfect for terminating cat6a solid or stranded cables for use in high-bandwidth 10 Gigabit networks. The unique toolless design does not require the use of a crimping tool. These modular plugs are manufactured from high-impact polycarbonate to withstand everyday wear and tear. Three-piece design with loading bar & strain relief boot ensures easy and accurate assembly. Applications include data center, network engineering cabling, enterprise network cabling and more.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Unshielded Cat5e/6/6a
Data Rate Support
10GBase-T
Compatibility
Solid or Stranded Cables
Termination Type
Tool-less
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS
Package
10pcs/pack
Color
Blue and White
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tool-Free Design for Quick Installation
No crimping tools are required for the entire installation process and the connector is reusable.
Support 10GBase-T Ethernet & Guarantee the Stability of the Transmission

This modular plug is designed with all-copper gold plated contacts, IDC terminals and PCB board to guarantee stronger antioxidant performance and stability, which can support 10GBase-T Ethernet.

All-copper Gold Plated Contacts

Reliable, fast connections and resistance to corrosion

IDC Terminals

IDC terminals contact stablely for continuous network

PCB Board

Provides maximum performance and superior signal quality

Ideal for High-Speed Network Solutions
Cat6a Ethernet cables with this connectors transmits data through high-speed 10G equipment in high-density data centers, including network switches, modems, servers and so on.
Operating Instructions

Insert the strain relief boot

Strip the jacket

Cut the cross separator and arrange the wires

Loading wires into the load bar

Cut the extra wires off

Insert the load bar to IDC

Shut the outer housing

Tighten the nut

Complete

Questions & Answers

Customer Reviews

Resources

22,61 € (Incl. VAT)

108 in Global Warehouse