FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.
This picture is about 68845-S.

Cat6 RJ45 Pass Through Modular Plugs, Shielded Network Connectors for 24AWG Twisted Pair Solid or Stranded Cable (50/Pack)

#144309
#144309

Solid or Stranded 24AWG 8P8C Full Metal EZ Crimp

16,00 € (Excl. VAT)
FS P/N: 68845-S
19,04 € (Incl. VAT)
FS P/N: 68845-S
536 Sold
1 Review
2 Questions
26 In DE Warehouse, Get It By May 2, 2024
35 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

Cat6 RJ45 Shielded Modular Plug with 50 Micron Golded Contacts

RJ45 modular plug is used on solid or stranded conductor cat6 cables. These modular plugs are manufactured from high-impact clear polycarbonate to withstand everyday wear and tear, and the contacts are 50 micron gold for optimum signal transmission.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Cat6 Shielded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Compatibility
Solid or Stranded Cables
Package
50pcs/pack
Wire Gauge Supported
24AWG
Wiring Scheme
T568A & T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Support 1000Base-T Ethernet & Guarantee the Stability of the Transmission

This Cat6 RJ45 shielded modular plug is designed with 3-Prong & 50μ" gold plated contacts, with stronger antioxidant performance, which can support 1000Base-T Ethernet.

50μ" Gold Plated Contacts

Superior and reliable data transmission

3-Prong Contacts Pins

Straddle conductors properly

Metal-shielded Shell

Prevent electromagnetic interference

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Arrange the wires based on T568A/B

Install plug

Put the plug into the corresponding pressure seat

Crimping plug

Finish

Specifications

Cat6 RJ45 Shielded Modular Plug with 50 Micron Golded Contacts

RJ45 modular plug is used on solid or stranded conductor cat6 cables. These modular plugs are manufactured from high-impact clear polycarbonate to withstand everyday wear and tear, and the contacts are 50 micron gold for optimum signal transmission.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Cat6 Shielded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Compatibility
Solid or Stranded Cables
Package
50pcs/pack
Wire Gauge Supported
24AWG
Wiring Scheme
T568A & T568B
Operating Temperature
-40°C to 85°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Support 1000Base-T Ethernet & Guarantee the Stability of the Transmission

This Cat6 RJ45 shielded modular plug is designed with 3-Prong & 50μ" gold plated contacts, with stronger antioxidant performance, which can support 1000Base-T Ethernet.

50μ" Gold Plated Contacts

Superior and reliable data transmission

3-Prong Contacts Pins

Straddle conductors properly

Metal-shielded Shell

Prevent electromagnetic interference

Operating Instructions

Cut the cable to a suitable length and put it into the stripping hole

Arrange the wires based on T568A/B

Install plug

Put the plug into the corresponding pressure seat

Crimping plug

Finish

Questions & Answers

Customer Reviews

16,00 € (Excl. VAT)

19,04 € (Incl. VAT)

26 In DE Warehouse
35 In Global Warehouse